SPRY353 May 2026 AWR2188 , LMH13000
Driver assistance features once reserved for luxury vehicles now come standard for today's drivers. Consumer expectations have pushed the market firmly into Society of Automotive Engineers (SAE) J3016 Level 2 autonomy, requiring lane-keeping assistance and adaptive cruise control as standard features, with automated parking and highway piloting making their way into mid-range and entry-level vehicles. For most automakers, Level 2 autonomy and beyond have become the starting point.
Government regulations are also driving the development and adoption of advanced technologies to improve vehicle safety. Requirements now include driver monitoring to keep attention on the road, automatic emergency braking for collision avoidance, and blind-spot detection and occupancy monitoring to prevent children from being left behind in an unattended vehicle. Specific requirements vary by region, but governing bodies worldwide – from the National Highway Traffic Safety Administration in the U.S. to the European Commission in the European Union and the Ministry of Industry and Information Technology in China – share the same goal: keeping drivers, passengers, and vulnerable road users safe.
Addressing these challenges and delivering safe and reliable autonomous vehicles worldwide requires automakers to drive innovation across four areas: