SPRY355 July   2026 MSPM0G5187

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   Introduction
  5.   Engineering challenges
  6.   Intelligent protection architecture
    1.     Continuous sensing and detection
    2.     Analysis through local intelligence
    3.     Adaptive protection and system response
    4.     System integration: From sensing to visibility
  7.   How an intelligent protection architecture works
  8.   12
  9.   Why intelligence at the edge matters
    1.     Intelligent protection in residential energy systems
    2.     Smart circuit breakers
    3.     Advanced smart meters
    4.     Safer, simpler energy management
  10.   Conclusion
  11.   Additional resources
  12.   About the author

System integration: From sensing to visibility

Visibility beyond the physical system is now foundational for reliable operation in energized homes, where sensing, processing and communication operating together determine system performance. Individually, these technologies enable critical functions, but fragmented designs limit system performance, scalability, and reliability. Their full value emerges only when an engineer integrates them into a cohesive, end-to-end architecture.

TI supports this architecture across the entire signal chain, including sensing, isolation, data conversion, edge processing and connectivity. In the sensing path, precision analog and metrology technologies help designers capture voltage and current accurately across wide dynamic ranges. Then, isolation and signal-chain devices help maintain the integrity of signals traveling between high-voltage domains and low-voltage processing electronics.

Designers can also use data-conversion and signal-conditioning technologies to turn electrical behavior into usable system data, and use embedded processing at the edge to support local analysis for protection and control functions.