SPRY355 July   2026 MSPM0G5187

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   Introduction
  5.   Engineering challenges
  6.   Intelligent protection architecture
    1.     Continuous sensing and detection
    2.     Analysis through local intelligence
    3.     Adaptive protection and system response
    4.     System integration: From sensing to visibility
  7.   How an intelligent protection architecture works
  8.   12
  9.   Why intelligence at the edge matters
    1.     Intelligent protection in residential energy systems
    2.     Smart circuit breakers
    3.     Advanced smart meters
    4.     Safer, simpler energy management
  10.   Conclusion
  11.   Additional resources
  12.   About the author

Introduction

On a hot summer day in Texas, a homeowner arrives home and plugs in their EV. Solar panels generate more power than the house consumes, allowing excess power to charge the home's battery system or return power to the grid. Earlier in the day, the dishwasher ran as scheduled, and the air-conditioning system automatically ramped to full capacity.

Household systems such as solar installations, battery storage and EV charging stations may feel ordinary and familiar on their own. But when they interact, they create a different kind of home energy environment, shaped by higher electrification loads, variable pricing, energy storage, and bidirectional power flow. As higher-power systems become more common, homes increasingly need smarter energy management that supports electrically complex systems with connected appliances and distributed energy sources. These are energized homes.

Energized homes distribute more energy throughout the walls and roofs, which inherently creates more risk, because as electrification increases, the margin for errors in protection systems decreases. To help address these risks, engineers must design systems that can sense accurately, analyze conditions locally, and provide the connectivity needed for visibility and coordination. Such systems expose the limits of conventional protection and control technologies.