SPRZ436I October 2015 – October 2026 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
PCI-Express Gen2 (5.0 GT/s) Operation Not Supported When Operating Junction Temperature less than 0 deg C
High
PCI-Express (PCIe) Gen2 (5.0 GT/s) operation is not supported for operating junction temperatures (Tj) of < 0°C. Limit device operation to PCIe Gen1 (2.5 GT/s) in both Endpoint and Root-Complex configurations when Tj < 0°C.
None
AM571x SR 2.1, 2.0
AM570x SR 2.1, 2.0
AM571x: 2.1, 2.0
AM570x: 2.1, 2.0