SPRZ450C February   2018  – October 2026 DRA74P , DRA75P

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     Revisions SR 1.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i709
    9.     i727
    10.     i729
    11.     i734
    12.     i767
    13.     i782
    14.     i783
    15.     i802
    16.     i803
    17.     i807
    18.     i808
    19.     i809
    20.     i810
    21.     i813
    22.     i814
    23.     i815
    24.     i818
    25.     i819
    26.     i820
    27.     i824
    28.     i826
    29.     i829
    30.     i834
    31.     i849
    32.     i856
    33.     i862
    34.     i863
    35.     i869
    36.     i870
    37.     i871
    38.     i872
    39.     i874
    40.     i878
    41.     i879
    42.     i883
    43.     i889
    44.     i890
    45.     i893
    46.     i896
    47.     i897
    48.     i898
    49.     i899
    50.     i900
    51.     i903
    52.     i904
    53.     i916
    54.     i929
    55.     i930
    56.     i932
    57.     i933
    58.     i936
    59.     i940
    60.     i2446
    61.     i2452
  4. 3Silicon Limitations
    1.     Revisions SR 1.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i876
    10.     i877
    11.     i892
    12.     i909
  5. 4Silicon Cautions
    1.     Revisions SR 1.0 - Cautions List
    2.     i781
    3.     i827
    4.     i832
    5.     i836
    6.     i839
    7.     i864
    8.     i885
    9.     i886
    10.     i912
    11.     i926
    12.     i931
    13.     i935
    14.     i937
  6. 5Revision History

i893

DCAN Initialization Sequence

CRITICALITY

Low

DESCRIPTION

If the DCAN module is allowed to enter/exit clock-gated mode dynamically while traffic is present on the DCAN interface (even if the traffic is not to/from the SoC) then the DCAN module and PRCM handshake state machines can become out of sync resulting in the DCAN module hanging.

WORKAROUND

In order to cleanly initialize the DCAN module the following sequence should be followed. Steps 1 and 2 can happen in any order, but should occur before Step 3.

  1. Configure the DCAN module’s clock domain in SW_WKUP mode
    • DCAN1: CM_WKUPAON_CLKSTCTRL. CLKTRCTRL = 0x2
    • DCAN2: CM_L4PER2_CLKSTCTRL. CLKTRCTRL= 0x2
  2. Configure CD_L4_CFG for NO_SLEEP mode
    • CM_L4CFG_CLKSTCTRL. CLKTRCTRL = 0x0
  3. Execute RAM Init Sequence:
    • Mask the RX input via pinmux configuration
      • Select default/gpio function instead of dcan rx. Specific register and MUXMODE value depends on pin-mux used on the board
      • For DCAN1 muxed with WAKEUP0: CTRL_CORE_PAD_WAKEUP0.MUXMODE = 0xF
    • Enable DCAN module
      • DCAN1: CM_WKUPAON_DCAN1_CLKCTRL.MODULEMODE = 0x2
      • DCAN2: CM_L4PER2_DCAN2_CLKCTRL.MODULEMODE = 0x2
    • Perform RAM_INIT sequence
      • DCAN1: CTRL_CORE_CONTROL_IO_2. DCAN1_RAMINIT_START = 0x1
      • DCAN2: CTRL_CORE_CONTROL_IO_2. DCAN2_RAMINIT_START = 0x1
      • Poll for CTRL_CORE_CONTROL_IO_2. DCAN1_RAMINIT_DONE and DCAN2_RAMINIT_DONNE
    • Enable RX input via pin mux configuration
      • Select dcan_rx function
      • Specific register and MUXMODE value depends on pin-mux used on the board
      • For DCAN1 muxed with WAKEUP0: CTRL_CORE_PAD_WAKEUP0.MUXMODE = 0x1

REVISIONS IMPACTED

SR 1.0

AM574x: 1.0

DRA75xP, DRA74xP, DRA77xP, DRA76xP: 1.0

TDA2Px: 1.0

AM576x: 1.0