SPRZ569F November   2024  – August 2026 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2.      Advisory
      3. 3.2.1  Advisory
      4.      Advisory
      5.      Advisory
      6. 3.2.2  Advisory
      7. 3.2.3  Advisory
      8. 3.2.4  Advisory
      9. 3.2.5  Advisory
      10. 3.2.6  Advisory
      11. 3.2.7  Advisory
      12.      Advisory
      13. 3.2.8  Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17. 3.2.9  Advisory
      18. 3.2.10 Advisory
      19. 3.2.11 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
      6.      Advisory
      7.      Advisory
      8. 4.2.6 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

ADC: Peak Code Jumps in 16-bit Conversion Mode with Internal VREF

Revisions Affected

0, A, B, C

Details

In 16-bit ADC conversion using Internal VREF mode, a code jump may happen at least once in 20 seconds. Magnitude of code jump can be approximated as 110 codes * (VIN/VREF). Peak code jump is observed when sampled signal amplitude, VIN, is closer to VREFHI level. This code jump is not observed in external VREF mode. Code jump is not observed in external VREF mode. It is also not observed in 12-bit conversion mode.

Workarounds

Perform oversampling conversion or apply averaging to minimize the impact of code jumps if application allows when 16-bit ADC internal VREF mode is selected. Another option is just use external VREF.