SPRZ569F November   2024  – August 2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2.      Advisory
      3. 3.2.1  Advisory
      4.      Advisory
      5.      Advisory
      6. 3.2.2  Advisory
      7. 3.2.3  Advisory
      8. 3.2.4  Advisory
      9. 3.2.5  Advisory
      10. 3.2.6  Advisory
      11. 3.2.7  Advisory
      12.      Advisory
      13. 3.2.8  Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17. 3.2.9  Advisory
      18. 3.2.10 Advisory
      19. 3.2.11 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
      6.      Advisory
      7.      Advisory
      8. 4.2.6 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

HRPWM: HRPWM High-Resolution Period Shadow to Active Loading Occurs Every ZERO Event, Even if Shadow to Active Load for Period is Set to Only Load on SYNC

Revisions Affected

0, A, B, C

Details

When high-resolution period is enabled (HRPCTL[HRPE] = 1), and shadow-to-active loading is configured to load on sync event (TBCTL2[PRDLDSYNC] = 0x1 or 0x2), the load occurs every ZERO event instead of on the sync event.

Workaround

When using high-resolution period, the sync event is ignored, and shadow-to-active loading occurs every ZERO event.

If high-resolution period is disabled, the sync event is not ignored, and shadow-to-active loading occurs on a sync event.