SPRZ570E November   2023  – September 2026 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3. 1Usage Notes and Advisories Matrices
  4. 2Silicon Revision Usage Notes and Advisories
    1. 2.1 Silicon Revision Usage Notes
      1.      i2324
      2.      i2488
      3.      i2508
    2. 2.2 Silicon Revision Advisories
      1.      i2189
      2.      i2310
      3.      i2374
      4.      i2311
      5.      i2345
      6.      i2351
      7.      i2352
      8.      i2353
      9.      i2354
      10.      i2356
      11.      i2357
      12.      i2358
      13.      i2359
      14.      i2383
      15.      i2392
      16.      i2393
      17.      i2394
      18.      i2401
      19.      i2404
      20.      i2405
      21.      i2426
      22.      i2427
      23.      i2428
      24.      i2433
      25.      i2438
      26.      i2439
      27.      i2485
      28.      i2486
      29.      i2488
      30.      i2499
      31.      i2500
      32.      i2503
  5. 3Trademarks
  6. 4Revision History

i2353

CONTROLSS-SDFM: Dynamically Changing Data Filter Settings (Such as Filter Type or DOSR) Will Trigger Spurious Data Acknowledge Events

Details:

When SDFM data settings—such as filter type or DOSR settings—are dynamically changed during run time, spurious data-filter-ready events will be triggered. The spurious data-ready event will trigger a corresponding CPU interrupt, CLA task, and DMA trigger if configured appropriately.

Workaround(s):

When SDFM data filter settings need to be changed dynamically, follow the procedure below to ensure spurious data-filter-ready events are not generated:

  1. Disable the data filter.
  2. Delay for at least a latency of the data filter + 3 SD-Cx clock cycles.
  3. Change data filter settings such as filter type and DOSR.
  4. Delay for at least a latency of the data filter + 5 SD-Cx clock cycles.
  5. Enable the data filter.