SPRZ570E November   2023  – September 2026 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3. 1Usage Notes and Advisories Matrices
  4. 2Silicon Revision Usage Notes and Advisories
    1. 2.1 Silicon Revision Usage Notes
      1.      i2324
      2.      i2488
      3.      i2508
    2. 2.2 Silicon Revision Advisories
      1.      i2189
      2.      i2310
      3.      i2374
      4.      i2311
      5.      i2345
      6.      i2351
      7.      i2352
      8.      i2353
      9.      i2354
      10.      i2356
      11.      i2357
      12.      i2358
      13.      i2359
      14.      i2383
      15.      i2392
      16.      i2393
      17.      i2394
      18.      i2401
      19.      i2404
      20.      i2405
      21.      i2426
      22.      i2427
      23.      i2428
      24.      i2433
      25.      i2438
      26.      i2439
      27.      i2485
      28.      i2486
      29.      i2488
      30.      i2499
      31.      i2500
      32.      i2503
  5. 3Trademarks
  6. 4Revision History

i2508

RC OSC Usage in Safety System

Details:

The internal 10MHz RC oscillator serves as a safety monitor for the XTAL clock, detecting its presence or absence as described in the Limp Mode section of the TRM. In the event of XTAL failure, the device automatically switches to RC_CLK to maintain operation of the CPU and peripherals. Since the RC oscillator's accuracy is not comparable to the XTAL, it can only detect whether the XTAL clock is present (toggling) or absent—it cannot verify the accuracy or frequency precision of the XTAL clock.

Enabling Limp Mode:

  • Limp Mode is disabled by default and must be explicitly enabled by software
  • XTAL clock loss detection: Set LIMP_MODE_EN_XTALCLK_LOSS_EN bits in MSS_TOPRCM_LIMP_MODE_EN register.

Workaround(s):

If monitoring the accuracy of the XTAL clock or PLL clock is required, an external high-accuracy reference clock must be provided to the MCU. The DCC (Dual Clock Comparator) module can then be configured to use this external reference clock to verify the accuracy of the XTAL or PLL clocks.