SPRZ572B April   2024  â€“ February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1

 

  1.   1
  2.   TMS320F28003x Real-Time MCUs Silicon ErrataSilicon Revision 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision A Usage Notes and Advisories
    1. 3.1 Silicon Revision A Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 Caution While Using Nested Interrupts
      3. 3.1.3 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6. 3.2.1 Advisory
      7.      Advisory
      8. 3.2.2 Advisory
      9.      Advisory
      10. 3.2.3 Advisory
      11.      Advisory
      12.      Advisory
      13. 3.2.4 Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17.      Advisory
      18.      Advisory
  6. 4Silicon Revision 0 Usage Notes and Advisories
    1. 4.1 Silicon Revision 0 Usage Notes
    2. 4.2 Silicon Revision 0 Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5. 4.2.1 Advisory
  7. 5Documentation Support
  8. 6Trademarks
  9. 7Revision History

Advisories Matrix

Table 1-2 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
0 A
ADC ADC: Interrupts may Stop if INTxCONT (Continue-to-Interrupt Mode) is not Set Yes Yes
ADC ADC: Degraded ADC Performance With ADCCLK Fractional Divider Yes Yes
ADC ADC: Enable Power to All ADCs to Avoid Incorrect VREFHI/VREFLO Behavior Yes No
ADC ADC: OSDETECT (Open/Shorts Detect) Logic Not Present Yes No
ADC ADC: There is a Resistive Path Between the Shared Analog Inputs Present on the VREFHI/VREFLO Pins Yes No
BOR BOR: VDDIO Between 2.45 V and 3.0 V can Result in Multiple XRSn Pulses Yes Yes
CMPSS CMPSS: COMPxLATCH May Not Clear Properly Under Certain Conditions Yes Yes
CMPSS CMPSS: A CMPSS Glitch can Occur if Comparator Input Pin has AGPIO Functionality and ADC is Sampling the Input Pin Yes Yes
MCAN Message Order Inversion When Transmitting From Dedicated Tx Buffers Configured With Same Message ID Yes Yes
ePWM ePWM: An ePWM Glitch can Occur if a Trip Remains Active at the End of the Blanking Window Yes Yes
ePWM ePWM: Trip Events Will Not be Filtered by the Blanking Window for the First 3 Cycles After the Start of a Blanking Window Yes Yes
eQEP eQEP: Position Counter Incorrectly Reset on Direction Change During Index Yes Yes
Flash Flash: Single-Bit ECC Error Interrupt is Not Generated Yes Yes
FPU FPU: FPU-to-CPU Register Move Operation Preceded by Any FPU 2p Operation Yes Yes
GPIO GPIO: 5V Signal Cannot Drive Low When 20mA Drive Mode is Enabled for Select GPIOs Yes No
GPIO GPIO: Open-Drain Configuration may Drive a Short High Pulse Yes Yes
LIN LIN: Inconsistent Sync Field Error (ISFE) Flag/Interrupt Not Set When Sync Field is Erroneous Yes Yes
MCD MCD: Missing Clock Detect Should be Disabled When the PLL is Enabled (PLLCLKEN = 1) Yes Yes
Memory Memory: Prefetching Beyond Valid Memory Yes Yes
Memory MPOST: Execution of Memory Power-On Self-Test will not Execute on Some Early Material Yes No
SYSTEM SYSTEM: Multiple Successive Writes to CLKSRCCTL1 Can Cause a System Hang Yes Yes
USB USB: USB DMA Event Triggers are not Supported Yes Yes
Watchdog Watchdog: WDKEY Register is not EALLOW-Protected Yes Yes