SPRZ572B April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
MPOST: Execution of Memory Power-On Self-Test will not Execute on Some Early Material
0
MPOST (Memory Power-On Self-Test) can be used in functional-safety applications to test the device memory on power up. This feature is activated by writing to the Z1_GPREG2.MPOST and Z1_DIAG.MPOST_EN bits using the DCSM Security tool. On impacted material, MPOST will not execute even if the Z1_GPREG2.MPOST and Z1_DIAG.MPOST_EN bits are written to.
None. MPOST will not be able to execute. Fixed material will have an OTP revision number greater than 1. The OTP revision number can be determined using Table 4-1.
| ADDRESS | 8-bit MSB | 8-bit LSB |
|---|---|---|
| 0x0007 2232 | 0x5A | OTP revision |