SPRZ575 March   2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1

 

  1.   1
  2. 1Modules Affected
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Silicon Revision 1.0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 1.0 Usage Notes
      1.      i2134
    2. 3.2 Silicon Revision 1.0 Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2120
      5.      i2137
      6.      i2189
      7.      i2190
      8.      i2196
      9.      i2199
      10.      i2208
      11.      i2242
      12.      i2243
      13.      i2249
      14.      i2253
      15.      i2278
      16.      i2279
      17.      i2310
      18.      i2311
      19.      i2312
      20.      i2326
      21.      i2351
      22.      i2362
      23.      i2366
      24.      i2372
      25.      i2383
      26.      i2399
      27.      i2401
      28.      i2407
      29.      i2409
      30.      i2410
  5.   Trademarks
  6. 4Revision History

i2312

MMCSD: HS200 and SDR104 Command Timeout Window Too Small

Details:

Under high speed HS200 and SDR104 modes, the functional clock for MMC modules will reach up to 192 MHz. At this frequency, the maximum obtainable timeout through of MMC host controller using MMCSD_SYSCTL[19:16] DTO = 0xE is (1/192MHz)*2^27 = 700ms. Commands taking longer than 700ms may be affected by this small window frame.

Workaround(s):

If the command requires a timeout longer than 700ms, then the MMC host controller command timeout can be disabled (MMCSD_CON[6] MIT=0x1) and a software implementation may be used in its place. Detailed steps as follows (in Linux):

1. During MMC host controller probe function (omap_hsmmc.c:omap_hsmmc_probe()), inform processor that the host controller is incapable of supporting all the necessary timeouts.

2. Modify the MMC core software layer functionality so the core times out on its own when the underlying MMC host controller is unable to support the required timeout.