SPRZ579A July 2025 – October 2025 F28E120SB , F28E120SC
| NUMBER | TITLE | SILICON REVISIONS AFFECTED |
|---|---|---|
| 0 | ||
| Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes |
| Section 3.1.2 | Caution While Using Nested Interrupts With Repeat Block | Yes |
| Section 3.1.3 | Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature | Yes |