SSZT209 December   2020 TPSM41615 , TPSM41625 , TPSM5D1806 , TPSM846C23

 

  1.   1
  2.   2
    1.     3
    2.     Removing parasitics through an integrated module design
    3.     Mitigating undesired beat frequency and inaccuracies with frequency synchronization
    4.     Lowering the input ripple current and output voltage ripple through phase interleaving
    5.     Conclusion
    6.     Additional resources

Sheetal Liddar

Noise is an unwelcomed electrical phenomenon that commonly originates in the power supply. If not reduced, noise can adversely impact the performance of applications in sensitive medical, test and measurement, and aerospace and defense systems.

Today’s high-precision analog signal-chain systems require DC/DC switching regulators to generate regulated power-supply rails for powering analog-to-digital converters (ADCs), digital-to-analog converters (DACs), field-programmable grid arrays (FPGAs) and their subsystems in low-noise applications. While DC/DC switching regulators are efficient, their switching action results in large discontinuous currents, which generate high input and output voltage ripples, frequency spikes and wideband noise. If not controlled to the ADC or DAC’s least-significant-bit millivolt range, these discontinuous currents can affect system accuracy.

This article focuses on three ways that buck power modules can help with noise reduction: removing parasitics through an integrated module design, mitigating undesired beat frequency and inaccuracies with frequency synchronization, and lowering the input ripple current and output voltage ripple through phase interleaving. DC/DC buck power modules with all three features, as shown in Figure 1, can help significantly lower the noise of your power supply for low-noise applications.

GUID-12E170A7-FE16-41D1-B291-A7CC8D20E219-low.jpg Figure 1 Venn diagram of desirable DC/DC buck module features for low noise

Removing parasitics through an integrated module design

Most noise problems with switching power supplies are associated with the parasitic components of the design. When using a DC/DC switching regulator, you have to add external components such as input capacitors, inductors and output capacitors to form a closed loop. Placing these external components far from the switching regulator on the board results in board parasitics at the VIN and SW nodes. These parasitics create a high transient current (di/dt) loop, as shown in Figure 2. In a loop in which currents suddenly turn on and off during switching, high-frequency ringing (switching noise) occurs.

Buck power modules with an integrated controller, FETs, an inductor and bypass capacitors are designed with optimized layouts to help minimize these board parasitics. A buck power module’s advanced package construction enables the integration of bypass capacitors closer to the VIN and VOUT pins, and the placement of inductors closer to the SW node (in some cases, on top of the converter in a 3D construction style). Designing the overall layout and routing of internal components with the goal to reduce the high di/dt loop area and transient voltage (dv/dt) node area helps minimize the input and output ripple voltages.

GUID-027E8A47-5EA0-45FD-96E8-5791D233A7CD-low.jpg Figure 2 The di/dt loop for a discrete converter (a) vs. a buck power module (b)

Mitigating undesired beat frequency and inaccuracies with frequency synchronization

Input and output noise becomes a challenge when designing multiple switching converters into the same application. The challenge multiplies when a converter’s switching frequencies change with the input voltage and output load. Even with fixed-frequency operation of each converter, the frequency tolerance of the different converters can result in an undesirable beat frequency (a difference of switching frequency).

To overcome switching frequency inaccuracy and beat frequencies, some buck power modules provide an external SYNC pin that enables the synchronization of one or more regulators to a common system clock. Synchronizing all modules to an external clock like shown in Figure 3 can lower the input current and voltage ripple at a particular system clock frequency, which can further reduce the need for noise filtering and result in less total capacitance for a module. Synchronizing all buck power modules to a central system clock can also prevent them from interfering with sensitive analog or digital sections of the overall system.

GUID-C59AE7D3-D8CE-409C-BDBE-6C63D8E9B9D5-low.jpg Figure 3 Two buck power modules synchronized to a system clock

Lowering the input ripple current and output voltage ripple through phase interleaving

While synchronizing all buck power modules can help lower noise and avoid beat frequencies, it can sometimes place stress on the input capacitors. In a synchronized system, all buck regulators draw pulse currents at the onset of the system clock, which can result in a large root-mean-square current stressing the input capacitors thermally. It can also contribute to noise peaks in the system.

To address this issue, consider phase interleaving, where the clock edges are delayed to arrive at different buck power modules at different times within the system clock cycle. By doing this, the demand for pulse current at the input shifts in time, as depicted in Figure 4, for no-phase-shift and with-phase-shift configurations. This implementation can help lower the input current and output voltage ripple at a defined frequency, thereby reducing efforts for noise filtering.

GUID-74731E5D-4215-4E69-9986-43E7D65D2CC2-low.jpg Figure 4 A 180-Degree Phase-shift Synchronized TPSM41625 Modules

Conclusion

Low-noise switching power supplies come in many flavors. If you like working with modules and know what to look for, you can effectively reduce your power-supply noise. Consider selecting buck power modules that offer frequency synchronization and phase interleaving when designing your next low-noise multirail power supply for ADCs, DACs and FPGAs.

Additional resources