STDA037
August 2026
MSPM33C321A
,
MSPM33C321A-Q1
1
Abstract
Trademarks
1
Introduction
2
The Three Entry Barriers for Automotive Chips
3
Advantages of MSPM33 in Automotive BEL Applications
3.1
Hardware and Chip-Level Features
3.2
Software and Ecosystem Support
3.3
MSP Edge AI Capability
4
MSPM33C32 Overview
5
Headlight Application
6
Body Control Module Application
7
Resources
5
Headlight Application
Rich tailored peripherals
20x PWM channels: drives multiple LED strings, matrices, cooling fans, and stepper motors (light position).
20x ADC channels: provides simultaneous multi-channel sampling for precise NTC temperature and voltage monitoring.
Dense communication matrix
Four CAN-FD: Enables high-speed backbone communication with the Body Control Module (BCM) or off-board networks.
Four SPI: an excellent choice for high-speed, multi-channel control of premium LED drivers (for example, TPS92682 and TPS92520).
Three UART and 2x I2C: Connects seamlessly with local DC/DC regulators and auxiliary sensors.
High performance and computation
160MHz
Cortex®
-M33 with FPU: delivers plenty of math-heavy processing power needed for complex matrix LED/ADB pixel-level algorithms without latency.
Advanced security and memory
Arm TrustZone and Immutable RoT: secures firmware against hacking, providing secure boot and hardware-isolated partitions.
Large Memory with ECC: up to 1MB Flash and 256kB SRAM with error correction code (ECC) to prevent data corruption caused by harsh automotive EMI.
Seamless automotive ecosystem
AUTOSAR support: includes MCAL drivers to fast-track standard automotive software development.
Figure 5-1
Headlight Application Block Diagram