These advantages are physically designed into the silicon, manufactured on the wafer,
and verified through component-level automotive qualification:
- Remarkable single-core self-test
architecture
- Targeted ASIL B
functional safety through unique hardware-driven self-test mechanisms
integrated directly into the single-core silicon layout, eliminating the
need for traditional lockstep secondary cores.
- 40% hardware bill-of-materials
(BOM) cost reduction
- The single-core design
drastically reduces die size and optimizes packaging, slashing hardware
BOM costs by up to 40% compared to market competitors utilizing
dual-core lockstep designs.
- AEC-Q100 Grade 1 automotive
qualification
- The physical chip is
fully qualified for harsh automotive environments, providing electrical
and mechanical stability across a wide operating temperature range from
–40°C to 125°C.
- Automotive-grade zero-defect
manufacturing
- Manufactured in
specialized fabrication and assembly sites under strict IATF 16949 and
ISO 9001 quality management systems, fully audited by Bureau Veritas® (BV) to prevent
physical and systematic faults.