STDA058 October   2026 LMI800 , TPS1685 , TPS25985 , TPS25990

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Evolution of Hot-Swap Architectures
  5. 2Considerations Shaping Next-Generation Hot-Swaps
  6. 3Driving the Hot-Swap FETs
  7. 4Safety and Insulation
  8. 5Conclusion
  9. 6References

Driving the Hot-Swap FETs

For 800VDC systems, the main choice for the power FET is either 1.2kV drain-to-source voltage (VDS) rated silicon carbide (SiC) or SiC-cascoded junction FETs. SiC FETs require an 18V gate drive to fully enhance the FET for lowest ON-resistance; SiC-cascoded junction FETs require a 12V gate drive. In a hot-swap application, the FETs typically operate in linear mode during the inrush current-limiting phase. It is important to design the hot-swap circuit appropriately to keep the SOA stress during the inrush phase within the FET's SOA limits. Protecting the FET during fault scenarios such as a power-up into an output short circuit also requires protection schemes. Overload protection cannot put the switch in an active mode because that leads to rapid overheating.

The LMI800PS's configurable gate-drive feature and lower power-limit thresholds (down to 200W) with configurable timers enable flexibility for system designers to develop a reliable hot-swap solution.