STDA058 October 2026 LMI800 , TPS1685 , TPS25985 , TPS25990
High-availability systems such as servers, network switches, and telecommunications systems are designed for near-zero downtime throughout their useful life. Such high-availability systems often require the insertion or removal of circuit boards without powering down the entire system.
Being the first point of entry for power at the input of the tray, a hot-swap circuit provides comprehensive telemetry for system diagnostics and efficient load management. The reliability of this circuit impacts operational uptime; thus, the ability to handle system transients is critical to avoid unplanned system outages.
With the exponential growth of artificial intelligence (AI) data center server power, the distribution voltage in an IT rack is moving from 48VDC to 800VDC. This white paper discusses the evolution of the hot-swap architecture to support the transition to the 800VDC architecture, and important considerations around the emerging system-level challenges.