SWAS034A February 2017 – May 2021 CC3120
PRODUCTION DATA
PARAMETER NUMBER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
T1 | F(1) | Clock frequency at VBAT = 3.3 V | 20 | MHz | |
Clock frequency at VBAT ≤ 2.1 V | 12 | ||||
T2 | tclk(1)(2) | Clock period | 50 | ns | |
T3 | tLP(1) | Clock low period | 25 | ns | |
T4 | tHT(1) | Clock high period | 25 | ns | |
T5 | D(1) | Duty cycle | 45% | 55% | |
T6 | tIS(1) | RX data setup time | 4 | ns | |
T7 | tIH(1) | RX data hold time | 4 | ns | |
T8 | tOD(1) | TX data output delay | 20 | ns | |
T9 | tOH(1) | TX data hold time | 24 | ns |