SWAU085F July 2011 – January 2022
Table 7-1 lists terms and abbreviations.
| Term | Description |
|---|---|
| ADB | Android debug bridge |
| BD_ADDR | Bluetooth device address |
| BER | Bit error rate |
| BT | Bluetooth |
| BW | Bandwidth |
| CW | Carrier wave |
| DRPw | Digital radio processor (wideband) |
| ELP | Energy low power |
| FCS | Frame check sequence |
| HCI | Host controller interface |
| Host/host PC | A PC connected to the device through the serial port |
| LMP | Link manager protocol |
| LQM | Link quality monitor |
| MAC | Medium access control |
| MCU | Microcontroller unit |
| MIMO | Multiple input, multiple output |
| OSI | Open Systems Interconnection model |
| PER | Packet error rate |
| PHY | Physical layer of the OSI model |
| PVT | Process, voltage, temperature |
| RF | Radio frequency |
| RSSI | Received signal strength indication |
| RTTT | WLAN Real-Time Tuning Tool |
| SDIO | Secure digital input output |
| SGI | Short guard interval |
| SISO | Single input, single output |
| SW | Software |
| SoC | System-on-chip |
| VS | Vendor-specific |