SWCS133F September 2015 – January 2025 TPS65094
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bit Name | RESERVED | BUCK2_VID[6] | BUCK2_VID[5] | BUCK2_VID[4] | BUCK2_VID[3] | BUCK2_VID[2] | BUCK2_VID[1] | BUCK2_VID[0] |
| TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 6–0 | BUCK2_VID[6:0] | R/W | 0000000 (0 V) | This field sets the BUCK2 regulator output regulation voltage in normal mode. Default = 0 V. Note that 0 V is a valid setting and all Power Goods must stay high when VID is set to 0x00 and (or) SLP_S0B goes low. See Table 7-3 for full details. |