10 Revision History
Changes from Revision E (October 2024) to Revision F (January 2025)
- Changed minimum storage temperature from –40 °C to –55
°CGo
Changes from Revision D (May 2019) to Revision E (October 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated revision history dates to reflect actual past
releasesGo
- Updated the first page content to the latest technical and
formatting standardsGo
- Added note about Forced PWM Mode to Summary of TPS65094x OTP
Differences tableGo
Changes from Revision C (February 2019) to Revision D (May 2019)
- Added "TPS650947" column to Summary of TPS65094x OTP Differences tableGo
- Changed TPS650945 DEVICEID register to "Dh" and TPS650944 DEVICEID register to "Ch" in Summary of TPS65094x OTP Differences tableGo
- Added TPS650947 settings to Section 7.6
Go
Changes from Revision B (February 2017) to Revision C (February 2019)
- Added "BUCK3-5 Mode" row and "TPS650945" column to Summary of TPS65094x OTP Differences tableGo
- Changed VSYS to PVIN in the efficiency graphs for BUCK3, BUCK4, and
BUCK5 in the Typical Characteristics sectionGo
- Added to the description of the deassertion condition that causes an emergency shutdown in the Emergency Shutdown sectionGo
- Added TPS650945 settings to Section 7.6
Go
- Changed OCP event to power fault event in the OCP bit description in the OFFONSRC Register Field Descriptions tableGo
- Changed second reference of TPS650940 to TPS650944 for the bit reset values in the LDOA2VID Register Field Descriptions and LDOA3VID Register Field Descriptions tablesGo
- Changed the bit values of the LDOA3_SLPVID[0] and LDOA3_VID[0] bits in the LDOA3VID Register figureGo
Changes from Revision A (June 2016) to Revision B (February 2017)
- Changed Features to show currents described are not device limitsGo
- Changed the values for LX3, LX4, LX5 from –1 V and 7 V to –2 V and 8 V in the Absolute Maximum Ratings tableGo
- Changed the reset value of the LDOA2 VID register (LDOA2VID) to OTP dependentGo
Changes from Revision * (August 2015) to Revision A (June 2016)
- Released full data sheet as SWCS133A version from SWCS130B versionGo
- Changed device status to PROD_DATAGo
- Changed VIN recommended minimum Go
- Changed Features to improve description of converters Go
- Changed Features to up to 400 mA of output current for load switchesGo
- Changed PROCHOTB to PROCHOT throughout the documentGo
- Changed minimum absolute-maximum-rating value for SW1, SW2, and SW6 in Section 6.1
Go
- Deleted nominal value from PVINVTT in Section 6.3, Recommended Operating Conditions
Go
- Deleted (nu = symbol for efficiency) Go
- Changed BUCK1 DC output voltage step size to show full range and be consistent in
Section 6.7
Go
- Changed typo to match correct default of 1 V for ΔVOUT_TR in Section 6.7
Go
- Changed BUCK2 DC output voltage to show full range and be consistent in Section 6.7
Go
- Changed set condition for BUCK6 for VOUT range in Section 6.7 to match BUCK1 and BUCK2 Go
- Updated formatting and added new OTP information for BUCK6 in Section 6.7
Go
- Updated formatting for BUCK3 DC output voltage in Section 6.8
Go
- Changed DC output voltage formatting for BUCK4 in Section 6.8
Go
- Changed maximum IOUT value for BUCK4 in Section 6.8 to match device capabilities Go
- Changed IOUT and ΔVOUT/ΔIOUT for
VTT LDO in Section 6.9 for new OTPs Go
- Changed test conditions for VTT LDO overcurrent protection in Section 6.9
Go
- Changed Section 6.10 to show SWB1_2 RDSON is specified per output Go
- Changed fSW values in Section 6.15 to provide more values Go
- Changed current to 1.9 A to match SoC requirements in Table 7-1
Go
- Changed BUCK6, LDOA2, LDOA3 typical output voltage range to: OTP Dependent in Table 7-1
Go
- Changed table note to include additional DDR types in Table 7-1
Go
- Changed PMIC Functional Block Diagram to match specifications
table Go
- Changed PROCHOTB to PROCHOT in the Apollo Lake Power
Map
Go
- Changed current ratings in Apollo Lake Power
Map
Go
- Deleted SWBx PG from PG of PCH_PWROK in Power Good SummaryGo
- Deleted SWBx PG from PG of PCH_PWROK in Power Good SummaryGo
- Changed BUCK1–2 to all BUCKs and LDOAs in Section 7.3.3.3
Go
- Added Table 7-5 and Table 7-6 to Section 7.3.4.2
Go
- Added more DDR values to the table note in Table 7-7
Go
- Changed Section 7.3.5 to include LDOA1 and reset informationGo
- Changed Section 7.6 to include multiple DDRsGo
- Changed
Figure 7-7
and
Figure 7-8
to include alternate SWB1_2 TimingGo
- Changed SWB1_2 from: V3P3A to: V1P8U in Table 7-10
Go
- Changed VDDQ voltage to OTP Dependent and SWBx to SWB1_2 in Table 7-11
Go
- Updated Figure 7-10 to include alternate SWB1_2 TimingGo
- Changed Section 7.3.5.5 to include alternate SWB1_2 TimingGo
- Changed Section 7.3.5.6 to include THERMTRIPB Go
- Added the TPS65094x family OTP values to Section 7.6
Go
- Replaced VID values with link to full VID table in Table 7-18 and Table 7-19
Go
- Updated naming of bits in the TEMPHOT registerGo