SWCS133F September 2015 – January 2025 TPS65094
PRODUCTION DATA
| PIN | I/O | SUPPLY, OP VOLTAGE LEVEL | DESCRIPTION | |
|---|---|---|---|---|
| NO. | NAME | |||
| SMPS REGULATORS | ||||
| 1 | FBGND2 | I | Remote negative feedback sense for BUCK2 controller. Connect to VCCGI VSS SENSE sent from the SoC to the PMIC. | |
| 2 | FBVOUT2 | I | Remote positive feedback sense for BUCK2 controller. Connect to VCCGI VCC SENSE sent from the SoC to the PMIC. | |
| 3 | DRVH2 | O | VSYS + 5 V | High-side gate driver output for BUCK2 controller |
| 4 | SW2 | I | Switch node connection for BUCK2 controller | |
| 5 | BOOT2 | I | VSYS + 5 V | Bootstrap pin for BUCK2 controller. Connect a 100-nF ceramic capacitor between this pin and SW2 pin. |
| 6 | PGNDSNS2 | I | Power GND connection for BUCK2. Connect to ground terminal of external low-side FET. | |
| 7 | DRVL2 | O | 5 V | Low-side gate driver output for BUCK2 controller |
| 8 | DRV5V_2_A1 | I | 5 V | 5-V supply to BUCK2 gate driver and LDOA1. Bypass to ground with a 2.2-µF (typical) ceramic capacitor. Shorted on board to LDO5P0 pin. |
| 10 | LX3 | O | Switch node connection for BUCK3 converter. Connect to a 0.47-µH (typical) inductor with less than 50-mΩ DCR. | |
| 11 | PVIN3 | I | 5 V | Power input to BUCK3 converter. Bypass to ground with a 10-µF (typical) ceramic capacitor. |
| 12 | FB3 | I | Remote feedback sense for BUCK3 converter. Connect to positive terminal of output capacitor. | |
| 20 | LX5 | O | Switch node connection for BUCK5 converter. Connect to a 0.47-µH (typical) inductor with less than 50-mΩ DCR. | |
| 21 | PVIN5 | I | 5 V | Power input to BUCK5 converter. Bypass to ground with a 10-µF (typical) ceramic capacitor. |
| 22 | FB5 | I | Remote feedback sense for BUCK5 converter. Connect to positive terminal of output capacitor. | |
| 23 | FB4 | I | Remote feedback sense for BUCK4 converter. Connect to positive terminal of output capacitor. | |
| 24 | PVIN4 | I | 5 V | Power input to BUCK4 converter. Bypass to ground with a 10-µF (typical) ceramic capacitor. |
| 25 | LX4 | O | Switch node connection for BUCK4 converter. Connect to a 0.47-µH (typical) inductor with less than 50-mΩ DCR. | |
| 29 | FBVOUT1 | I | Remote feedback sense for BUCK1 controller. Connect to VNN VCC SENSE sent from the SoC to the PMIC. | |
| 30 | ILIM1 | I | Current limit set pin for BUCK1 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. | |
| 33 | DRVH1 | O | VSYS + 5 V | High-side gate driver output for BUCK1 controller |
| 34 | SW1 | I | Switch node connection for BUCK1 controller | |
| 35 | BOOT1 | I | VSYS + 5 V | Bootstrap pin for BUCK1 controller. Connect a 100-nF ceramic capacitor between this pin and SW1 pin. |
| 36 | PGNDSNS1 | I | Power GND connection for BUCK1. Connect to ground terminal of external low-side FET. | |
| 37 | DRVL1 | O | 5 V | Low-side gate driver output for BUCK1 controller |
| 38 | DRV5V_1_6 | I | 5 V | 5-V supply to BUCK1 and BUCK6 gate drivers. Bypass to ground with a 2.2-µF (typical) ceramic capacitor. Shorted on board to LDO5P0 pin. |
| 39 | DRVL6 | O | 5 V | Low-side gate driver output for BUCK6 controller |
| 40 | PGNDSNS6 | I | Power GND connection for BUCK6. Connect to ground terminal of external low-side FET. | |
| 41 | BOOT6 | I | VSYS + 5 V | Bootstrap pin for BUCK6 controller. Connect a 100-nF ceramic capacitor between this pin and SW6 pin. |
| 42 | SW6 | I | Switch node connection for BUCK6 controller | |
| 43 | DRVH6 | O | VSYS + 5 V | High-side gate driver output for BUCK6 controller |
| 44 | FBVOUT6 | I | Remote feedback sense for BUCK6 controller. Connect to positive terminal of output capacitor. | |
| 45 | ILIM6 | I | Current limit set pin for BUCK6 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. | |
| 64 | ILIM2 | I | Current limit set pin for BUCK2 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. | |
| LDO and LOAD SWITCHES | ||||
| 9 | LDOA1 | O | 1.35–3.3 V | LDOA1 output. Bypass to ground with a 4.7-µF (typical) ceramic capacitor. Leave floating when not in use. |
| 17 | SWB1 | O | 0.5–3.3 V (1.8-V Typical) |
Output of load switch B1. Bypass to ground with a 0.1-µF (typical) ceramic capacitor. Short with SWB2. |
| 18 | PVINSWB1_B2 | I | 0.5–3.3 V (1.8-V Typical) |
Power supply to load switch B1 and B2. Bypass to ground with a 1-µF (typical) ceramic capacitor to improve transient performance. Connect to ground when not in use. |
| 19 | SWB2 | O | 0.5–3.3 V (1.8-V Typical) |
Output of load switch B2. Bypass to ground with a 0.1-µF (typical) ceramic capacitor. Short with SWB1. Leave floating when not in use. |
| 31 | SWA1 | O | 0.5–3.3 V | Output of load switch A1. Bypass to ground with a 0.1-µF (typical) ceramic capacitor. Leave floating when not in use. |
| 32 | PVINSWA1 | I | 0.5–3.3 V | Power supply to load switch A1. Bypass to ground with a 1-µF (typical) ceramic capacitor to improve transient performance. Connect to ground when not in use. |
| 46 | PVINVTT | I | VDDQ | Power supply to VTT LDO. Bypass to ground with a 10-µF (minimum) ceramic capacitor. Connect to ground when not in use. |
| 47 | VTT | O | VDDQ / 2 | Output of load VTT LDO. Bypass to ground with 2× 22-µF (minimum) ceramic capacitors. Leave floating when not in use. |
| 48 | VTTFB | I | VDDQ / 2 | Remote feedback sense for VTT LDO. Connect to positive terminal of output capacitor. Short to GND when not in use. |
| 49 | LDOA3 | O | 0.7–1.5 V | Output of LDOA3. Bypass to ground with a 4.7-µF (typical) ceramic capacitor. Leave floating when not in use. |
| 50 | PVINLDOA2_A3 | I | 1.8 V | Power supply to LDOA2 and LDOA3. Bypass to ground with a 4.7-µF (typical) ceramic capacitor. Connect to ground when not in use. |
| 51 | LDOA2 | O | 0.7–1.5 V | Output of LDOA2. Bypass to ground with a 4.7-µF (typical) ceramic capacitor. Leave floating when not in use. |
| 54 | LDO3P3 | O | 3.3 V | Output of 3.3-V internal LDO. Bypass to ground with a 4.7-µF (typical) ceramic capacitor. |
| 56 | LDO5P0 | O | 5 V | Output of 5-V internal LDO or an internal switch that connects this pin to V5ANA. Bypass to ground with a 4.7-µF (typical) ceramic capacitor. |
| 57 | V5ANA | I | 5 V | External 5-V supply input to internal load switch that connects this pin to LDO5P0 pin. Bypass this pin with an optional ceramic capacitor to improve transient performance. |
| INTERFACE | ||||
| 13 | PMICEN | I | PMIC cold-boot pin. At assertion rising edge of the signal of this pin power state transitions from G3 to S4/S5. Driving the pin to L shuts down all VRs. | |
| 14 | LDOLS_EN or SWA1_EN | I | Enable pin for LDOA2, LDOA3, and SWA1 when OTP is configured to LDOLS_EN. Enable pin for just SWA1 when OTP is configured to SWA1_EN. Resources turn on at assertion (H) and turn off at deassertion (L) of the pin. Optionally, when the pin is pulled low, the host can write to enable bits in Reg 0xA0–Reg 0xA1 to control the rails. | |
| 15 | IRQB | O | Open-drain output interrupt pin. Refer to Section 7.6.4, IRQ: PMIC Interrupt Register, for definitions. | |
| 16 | RSMRSTB | O | Open-drain output Always-ON-rail Power Good. It reflects a valid state whenever VSYS is available. | |
| 26 | GPO | O | Open-drain output controlled by an I2C register bit defined in Section 7.6.27, GPO_CTRL: GPO Control Register, by the user, which then can be used as an enable signal to an external VR. | |
| 27 | PCH_PWROK | O | Open-drain output global Power Good. It reflects a valid state whenever VSYS is available. | |
| 28 | PROCHOT | O | Optional open-drain output for indicating PMIC thermal event. Invert before connecting to SoC if used, otherwise leave floating. This pin is triggered when any of the PMIC die temperature sensors detects the THOT temperature. | |
| 58 | CLK | I | I2C clock | |
| 59 | DATA | I/O | I2C data | |
| 60 | THERMTRIPB | I | Thermal shutdown signal from SoC | |
| 61 | SLP_S0B | I | Power state pin. PMIC goes into Connected Standby at falling edge and exits from Connected Standby at rising edge. | |
| 62 | SLP_S3B | I | Power state pin. PMIC goes into S3 at falling edge and exits from S3, transitions into S0 at rising edge. | |
| 63 | SLP_S4B | I | Power state pin. PMIC goes into S4 at falling edge and exits from S4, transitions into S3 at rising edge. | |
| REFERENCE | ||||
| 53 | VREF | O | 1.25 V | Band-gap reference output. Stabilize it by connecting a 100-nF (typical) ceramic capacitor between this pin and quiet ground. |
| 52 | AGND | — | Analog ground. Do not connect to the thermal pad ground on top layer. Connect to ground of VREF capacitor. | |
| 55 | VSYS | I | System voltage detection and input to internal LDOs (3.3 V and 5 V). Bypass to ground with a 1-µF (typical) ceramic capacitor. | |
| THERMAL PAD | ||||
| — | Thermal pad | — | Connect to PCB ground plane using multiple vias for good thermal and electrical performance. | |