SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2340R5MODA
Each peripheral that supports μDMA has a single request or burst request signal that is asserted when the peripheral is ready to transfer data (see Table 15-2). The request signal can be disabled or enabled using the DMA.SETREQMASK and DMA.CLEARREQMASK registers, respectively. The μDMA request signal is disabled or masked when the channel request mask bit is set. When the request is not masked and the μDMA channel is configured correctly and enabled, the peripheral asserts the request signal and the μDMA controller begins the transfer.
When a μDMA transfer is complete, the μDMA controller generates an interrupt; for more information, see Section 15.3.10.
For more information on how a specific peripheral interacts with the μDMA controller, refer to the DMA Operation section in the chapter that discusses that peripheral.