SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2340R5MODA
The external controller is supposed to always send the number of clocks equal to the DSS value written, before deasserting CS and ending transmission. In case CS is deactivated before the entire data frame has been sent out by the peripheral, then the CSD error bit is set and can be read within SPI.STA[5] CSD. This bit, once set, must be cleared by software.
The TX FIFO full level indicating the number of entries written into the TXFIFO can be read out through the SPI.STA[13:8] TXFIFOLVL bit field.
Additional status bits related to peripheral mode transfer complete, SPI busy indication, and TX and RX FIFO flags can be read out from the SPI.STA register. The peripheral mode transfer-complete indication bit, once set, must be cleared by the software.