SWRA591
April 2019
CC1310
,
CC1350
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
6.2.2
WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading
Figure 34.
Transmit Spectrum PSD 8 dBm in any 3 kHz Bandwidth
Figure 36.
Max Output Power at 915 MHz
Figure 35.
Transmit Spectrum 6 dB Occupied Bandwidth