SWRA659A March 2020 – June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD
| Parameter | Description |
|---|---|
| Setup and scenario info | The AP connection security is open. Device is in Idle profile (beacons receive only).
Beacon interval is 102 mS |
| Average current consumption (steady-state) | 0.695 mA |
| Electric charge consumption of one active cycle | 0.05 mC (one Beacon reception) |
| Remarks | By default the device is listening on a UDP socket for incoming packets. The user can configure TCP with or without SSL socket as well.
Note: The option with SSL sockets requires a peer server. |
Figure 5 and Figure 6 describe the use case profile.
Figure 5. CC3100 Always Connected Idle Profile
Figure 6. CC3200 Always Connected Idle Profile
Figure 7. CC3100 Always Connected Idle Profile Zoom In
Figure 8. CC3200 Always Connected Idle Profile Zoom In