SWRA659A March 2020 – June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD
| Parameter | Description |
|---|---|
| Setup and scenario info | Device wakes up from hibernate every 5 seconds, and transmit 3 packets of 100 bytes each, on raw socket. The packet is OFDM at rate 6 Mbps & TX power is 7 (out 15). |
| Average current consumption (steady-state) | 0.64 mA |
| Electric charge consumption of one active cycle | 3.15 mC |
NOTE
Channel tune is being carried out on every wake up (R1 limitation).
Figure 17 and Figure 18 describe the use case profile.
Figure 17. CC3100 Transceiver Profile 1 Min
Figure 18. CC3200 Transceiver Profile 1 Min