SWRA777A September 2023 – December 2023 CC3300 , CC3301 , CC3301MOD , CC3351
To closely audit the radio frequency performance, Wi-Fi demodulator is used to analyze data from the CC33xx device. A LitePoint® is utilized in this scenario to observe the PHY performance, but any 802.11 vector signal analyzer should work.
calibrator wlan0 cc33xx_plt tune_channel 6 0 0| Parameter | Setting | Calibrator Tool Code |
|---|---|---|
| Preamble Type | 11b Long | 1 |
| Phy Rate | DSSS (1 Mbps) | 1 |
| TX Power | 20 dBm | 30 |
| Delay | 1000 µS | 1000 |
| Packet Mode | Continuous | 0 |
calibrator wlan0 cc33xx_plt set_tx -preamble_type 1 -phy_rate 1 -tx_power 30 -delay 1000 -pkt_mode 0Sample
output:set_tx_params has been called with: 5 Parameters
Calibrator:: Setting TX Parameterscalibrator wlan0 cc33xx_plt start_txSample output:
Calibrator:: Starting TX Simulation
Figure 3-2 LitePoint Example Results
From TX Performance Testingcalibrator wlan0 cc33xx_plt stop_tx