SWRA820C May 2024 – July 2025 IWRL6432AOP
The noise riding on the coupled signal can increase the noise figure of the receiver. Increased noise figure reduces the SNR of the detected object, leading to reduced detection range and accuracy. The effective isotropic noise figure therefore depends on two things:
The TX - RX isolation depends on two factors:
Figure 2-1 shows the dependencies of the effective isotropic noise figure (EINF) across different transmit and receive combinations and across different RF frequencies. The EINF is shown for two different TX backoff settings (0dB, 6dB and 10dB). The change in noise figure between the three TX backoff settings show the impact of TX-RX coupling on noise figure for different RF frequencies.
Figure 2-1 EINF With Single TX on Across
FrequenciesThese effects across transmit and receive pairs can be combined to show a total effect of all transmit and receive antennas across RF frequency. Figure 2-2 shows the noise figure averaged across different TX-RX combinations.
Figure 2-2 Average EINF With Single TX on
Across FrequenciesMaximizing detection range (or minimizing required integration time for a particular detection distance) relies on maximizing detection SNR. Based on the previously-mentioned noise figure profiles, this can be achieved in several ways.