IWRL6432AOP

ACTIVE

Product details

Type IC Frequency range 57 - 63.5 GHz Number of receivers 3 Number of transmitters 2 ADC sampling rate (ksps) 12500 TX power (dBm) 11 Arm CPU Arm Cortex-M4F at 160 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Edge AI Studio enabled, Yes Interface type CAN-FD, I2C, QSPI, SPI, UART RAM (kByte) 1024 Operating temperature range (°C) -40 to 105 Power supply solution TPS628502-Q1 Rating Catalog
Type IC Frequency range 57 - 63.5 GHz Number of receivers 3 Number of transmitters 2 ADC sampling rate (ksps) 12500 TX power (dBm) 11 Arm CPU Arm Cortex-M4F at 160 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Edge AI Studio enabled, Yes Interface type CAN-FD, I2C, QSPI, SPI, UART RAM (kByte) 1024 Operating temperature range (°C) -40 to 105 Power supply solution TPS628502-Q1 Rating Catalog
FCCSP (AMY) 101 73.03 mm² (6.7 mm × 10.9 mm)
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57GHz to 63.5GHz coverage with 6.5GHz continuous bandwidth
    • Range typically up to 20m
    • FMCW operation
    • 5MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Integrated 3 receive channels and 2 transmit channels Antennas-On-Package (AOP)
  • Processing elements
    • Arm M4F core with single precision FPU (160MHz)
    • TI Radar Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (80MHz)
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • BOM-Optimized and Power-Optimized modes
    • One or two power rails for 1.8V IO mode, two or three power rails for 3.3V IO mode
  • Built-in calibration
    • Built-in Firmware (ROM)
    • Self-contained on-chip calibration system
  • Host Interface
    • UART
    • CAN-FD
    • SPI
  • RDIF (Radar Data Interface) for raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • GPIOs
    • PWM Interface
  • Internal memory
    • 1MB of On-chip RAM
    • Configurable L3 shared memory for Radar Cube
    • Data and Code RAM of (512/640/768KB)
  • Easy hardware design
    • 0.5mm pitch, 101-BGA 10.9mm× 6.7mm AMY package for easy assembly and low-cost PCB design
    • Small size
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Supports temperature operating range
    • Operating junction temperature range: –40°C to 105°C
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57GHz to 63.5GHz coverage with 6.5GHz continuous bandwidth
    • Range typically up to 20m
    • FMCW operation
    • 5MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Integrated 3 receive channels and 2 transmit channels Antennas-On-Package (AOP)
  • Processing elements
    • Arm M4F core with single precision FPU (160MHz)
    • TI Radar Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (80MHz)
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • BOM-Optimized and Power-Optimized modes
    • One or two power rails for 1.8V IO mode, two or three power rails for 3.3V IO mode
  • Built-in calibration
    • Built-in Firmware (ROM)
    • Self-contained on-chip calibration system
  • Host Interface
    • UART
    • CAN-FD
    • SPI
  • RDIF (Radar Data Interface) for raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • GPIOs
    • PWM Interface
  • Internal memory
    • 1MB of On-chip RAM
    • Configurable L3 shared memory for Radar Cube
    • Data and Code RAM of (512/640/768KB)
  • Easy hardware design
    • 0.5mm pitch, 101-BGA 10.9mm× 6.7mm AMY package for easy assembly and low-cost PCB design
    • Small size
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Supports temperature operating range
    • Operating junction temperature range: –40°C to 105°C

The IWRL6432AOP mmWave Sensor device is an Antenna-on-Package (AOP) device that is an evolution within integrated single chip mmWave sensors that simplifies the board design. The device is based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.5GHz band and is partitioned into mainly four power domains:

  • RF/Analog Sub-System: This block includes all the RF and Analog components required to transmit and receive the RF signals.
  • Front-End Controller sub-System (FECSS): FECSS contains processor ARM Cortex M3, responsible for radar front-end configuration, control, and calibration.
  • Application Sub-System (APPSS): APPSS is where the device implements a user programmable ARM Cortex M4 allowing for custom control and interface applications. Top Sub-System (TOPSS) is part of the APPSS power domain and contains the clocking and power management sub-blocks.
  • Hardware Accelerator (HWA): HWA block supplements the APPSS by offloading common radar processing such as FFT, Constant False Alarm rate (CFAR), scaling, and compression.

IWRL6432AOP is specifically designed to have separate control for each of the above-mentioned power domains to control states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off some of the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like Application image or RF profile retained in such scenarios.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL6432AOP is designed for low power, self-monitored, ultra-accurate radar systems in the industrial (and personal electronics) space for applications such as building/factory automation, commercial/residential security, personal electronics, presence/motion detection, and gesture detection/recognition for human machine interfaces

The IWRL6432AOP mmWave Sensor device is an Antenna-on-Package (AOP) device that is an evolution within integrated single chip mmWave sensors that simplifies the board design. The device is based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.5GHz band and is partitioned into mainly four power domains:

  • RF/Analog Sub-System: This block includes all the RF and Analog components required to transmit and receive the RF signals.
  • Front-End Controller sub-System (FECSS): FECSS contains processor ARM Cortex M3, responsible for radar front-end configuration, control, and calibration.
  • Application Sub-System (APPSS): APPSS is where the device implements a user programmable ARM Cortex M4 allowing for custom control and interface applications. Top Sub-System (TOPSS) is part of the APPSS power domain and contains the clocking and power management sub-blocks.
  • Hardware Accelerator (HWA): HWA block supplements the APPSS by offloading common radar processing such as FFT, Constant False Alarm rate (CFAR), scaling, and compression.

IWRL6432AOP is specifically designed to have separate control for each of the above-mentioned power domains to control states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off some of the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like Application image or RF profile retained in such scenarios.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL6432AOP is designed for low power, self-monitored, ultra-accurate radar systems in the industrial (and personal electronics) space for applications such as building/factory automation, commercial/residential security, personal electronics, presence/motion detection, and gesture detection/recognition for human machine interfaces

Download View video with transcript Video
More information

Visit the TI developer zone to get started with evaluation and development.

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet IWRL6432AOP Single-Chip 57 to 63.5GHz Industrial Radar Sensor with Antenna On Package (AOP) datasheet (Rev. B) PDF | HTML Aug 29, 2025
* User guide AWRL6432, IWRL6432, AWRL1432, IWRL1432 Technical Reference Manual (Rev. C) PDF | HTML May 22, 2025
* Errata IWRL6432AOP Errata (Rev. B) PDF | HTML Jan 5, 2026
Application brief Understanding Range and Angular Resolution in mmWave Radar Devices (Rev. A) PDF | HTML Jan 5, 2026
White paper mmWave Radar Benefits in Thermostats PDF | HTML Nov 14, 2025
Application note Custom Steering Vectors for the IWRL6432AOP PDF | HTML Sep 30, 2025
Application note Transmitter Back Off and Receiver Gain Recommendation for xWRL6432AOP (Rev. C) PDF | HTML Jul 9, 2025
Application note Calibrations in TI Low-Power mmWave Radar Sensors (Rev. B) PDF | HTML Feb 3, 2025
Technical article How low-power 60-GHz mmWave radar sensors enable high-accuracy sensing in more applications than ever before (Rev. A) PDF | HTML Oct 3, 2024
User guide xWRLx432 Bootloader Flow and Warm Reset Recommendations (Rev. A) PDF | HTML Sep 30, 2024
Application brief How 60GHz Radar Sensors Reduce False Detections for Sensing Applications PDF | HTML May 9, 2024
Application brief Bringing Intelligence and Efficiency to Automated Doors and Gates with TI mmWave PDF | HTML May 6, 2024
Application note 60GHz Radar Sensors Enable Better Health and Medical Care PDF | HTML Feb 9, 2024
White paper Bringing Intelligence and Efficiency to Smart Home Appliances with TI mmWave Radar Sensors PDF | HTML Jan 10, 2024
White paper Radar Sensors to Enable Smarter Homes, Cities and Lives PDF | HTML Mar 13, 2023
Application brief Low Power mmWave radar enables new functionality in battery powered proximity se PDF | HTML Jan 18, 2023
Application note mmWave Radar Radome Design Guide PDF | HTML Aug 17, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IWRL6432AOPEVM — IWRL6432AOP evaluation module

The IWRL6432AOPEVM is an easy-to-use, low cost FR4-based evaluation board for the IWRL6432AOP mmWave sensing device, with standalone operation and direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start developing (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

JRJN-3P-MT5C01-03 — Jorjin Technologies radar modules

MT5C01-03 is a 60GHz mmWave antenna on module (AoM) sensor which combines our industrial IWRL6432AOP single-chip radar technology. The sensor module provides a good solution for industrial IoT market, designed for ultra-accuracy, small form factor and low-power consumption.

Supported products & hardware
Third-party accessory

WZ-3P-1000303 — Wellenzahl Dielectric Lens HDPE CNC machined

Dielectric lens for RAPIDv3 modules (60 / 77 / 122 GHz) including PCB spacers for RAPIDv3 mounting

Supported products & hardware
Third-party accessory

WZ-3P-1001086 — Wellenzahl Dielectric Lens PLA 3D printed

   Dielectric lens for RAPIDv3 modules (60 / 77 / 122 GHz) including PCB spacers for RAPIDv3 mounting

Supported products & hardware
Software development kit (SDK)

MMWAVE-L-SDK — mmWave SDK for xWRL6432, IWRL6432AOP, IWRL6432W and xWRL1432

The mmWave low-power software development kit (SDK) is a collection of software packages that enable application evaluation and development on our low-power mmWave sensors. This tool includes MMWAVE-L-SDK and MMWAVE-L-SDK-6 companion packages to support customer design needs.

MMWAVE-L-SDK and (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO — Edge AI Studio

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Simulation model

IWRL6432AOP BSDL model

SWRM061.ZIP (1 KB) - BSDL model
Supported products & hardware
Simulation model

IWRL6432AOP IBIS model

SWRM063.ZIP (1847 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-010967 — Low-power two-layer mmWave radar reference design

This reference design demonstrates the low-cost and low-power capabilities of TI's IWRL6432AOP mmWave sensor. The design supports interfaces with connectivity devices through the use of castellated pins or 1.27mm-pitch connectors. This design uses a UART-to-USB converter for flashing the firmware (...)
Supported products & hardware
Reference design

TIDEP-01035 — Video surveillance camera reference design using TI mmWave Radar

This reference design highlights the IWRL6432AOP's ability to detect motion and presence for outdoor surveillance systems, such as home cameras, video doorbells and automatic controls. IWRL6432AOP detects people and objects at long ranges and high angles through efficient antenna design, consumes (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (AMY) 101 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos