SWRA843 January   2026 CC1310

 

  1.   1
  2.   Summary
  3. 1How to port a product design from CC1310 to CC1311
    1. 1.1 Hardware porting
    2. 1.2 Software porting
      1. 1.2.1 System Configuration (SysConfig)
      2. 1.2.2 Port TI-RTOS to TI-RTOS 7
      3. 1.2.3 Peripheral driver code porting
        1. 1.2.3.1 Port PIN driver to GPIO driver
        2. 1.2.3.2 Port UART driver to UART2 driver
  4. 2How to use the CC1311/CC110L combination to implement a multi-function system at 915MHz/433MHz/345MHz
    1. 2.1 Solution overview
    2. 2.2 RF topology design recommendations and BOM
    3. 2.3 Layout design
      1. 2.3.1 CC1311 section
      2. 2.3.2 CC110L section
    4. 2.4 Test results
  5. 3Reference links

CC1311 section