SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
To minimize delivery time, TI may ship the device ordered or an equivalent device currently available that contains at least the functions of the part ordered. From all aspects, this device will behave exactly the same as the part ordered. For example, if a customer orders device WL1801MOD, the part shipped can be marked with a test grade of 35, 05 (see Table 9-6).
| MARK 1 | WLAN | Bluetooth |
|---|---|---|
| 0& | Tested | – |
| 3& | Tested | Tested |
| MARK 2 | WLAN 2.4 GHz | MIMO 2.4 GHz |
| &1 | Tested | – |
| &5 | Tested | Tested |