SWRS201C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
The RF Core contains an Arm Cortex-M0 processor that interfaces the analog RF and base-band circuitries, handles data to and from the system side, and assembles the information bits in a given packet structure. The RF core offers a high-level, command-based API to the main CPU.
The RF core is capable of autonomously handling the time-critical aspects of the radio protocols (Bluetooth® low energy), thus offloading the main CPU and leaving more resources for the user application.
The RF core has a dedicated 4KB SRAM block and runs initially from separate ROM memory. The Arm Cortex-M0 processor is not programmable by customers.