SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
The Network Stack features are as follows:
Not all BSD APIs are supported.
Table 9-1 describes the NWP features.
| Feature | Description |
|---|---|
| Wi-Fi standards | 802.11b/g/n station |
| 802.11b/g AP supporting up to four stations | |
| Wi-Fi Direct client and group owner | |
| Wi-Fi channels | 1 to 13 |
| Wi-Fi security | WEP, WPA/WPA2 PSK, WPA2 enterprise (802.1x), WPA3 personal and enterprise |
| Wi-Fi provisioning | SmartConfig technology, Wi-Fi protected setup (WPS2), AP mode with internal HTTP web server |
| IP protocols | IPv4/IPv6 |
| IP addressing | Static IP, LLA, DHCPv4, DHCPv6 with DAD |
| Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP |
| Transport | UDP, TCP |
| SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 | |
| RAW | |
| Network applications and utilities | Ping |
| HTTP/HTTPS web server | |
| mDNS | |
| DNS-SD | |
| DHCP server | |
| Host interface | UART/SPI |
| Security | Device identity |
| Trusted root-certificate catalog | |
| TI root-of-trust public key | |
| Secure key storage | |
| File system security | |
| Software tamper detection | |
| Cloning protection | |
| Secure boot | |
| Validate the integrity and authenticity of the run-time binary during boot | |
| Initial secure programming | |
| Debug security | |
| JTAG and debug | |
| Power management | Enhanced power policy management uses 802.11 power save and deep-sleep power modes |
| Other | Transceiver |
| Programmable RX filters with event-trigger mechanism |