SWRS211C
May 2017 – October 2018
IWR1443
PRODUCTION DATA.
1
Device Overview
1.1
Features
1.2
Applications
1.3
Description
1.4
Functional Block Diagram
2
Revision History
3
Device Comparison
3.1
Related Products
4
Terminal Configuration and Functions
4.1
Pin Diagram
4.2
Signal Descriptions
Table 4-1
Signal Descriptions
4.3
Pin Multiplexing
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Power-On Hours (POH)
5.4
Recommended Operating Conditions
5.5
Power Supply Specifications
5.6
Power Consumption Summary
5.7
RF Specification
5.8
Thermal Resistance Characteristics for FCBGA Package [ABL0161]
5.9
Timing and Switching Characteristics
5.9.1
Power Supply Sequencing and Reset Timing
5.9.2
Synchronized Frame Triggering
5.9.3
Input Clocks and Oscillators
5.9.3.1
Clock Specifications
5.9.4
Multibuffered / Standard Serial Peripheral Interface (MibSPI)
5.9.4.1
Peripheral Description
5.9.4.2
MibSPI Transmit and Receive RAM Organization
Table 5-8
SPI Timing Conditions
Table 5-9
SPI Master Mode Switching Parameters (CLOCK PHASE = 0, SPICLK = output, SPISIMO = output, and SPISOMI = input)
Table 5-10
SPI Master Mode Switching Parameters (CLOCK PHASE = 1, SPICLK = output, SPISIMO = output, and SPISOMI = input)
5.9.4.3
SPI Slave Mode I/O Timings
Table 5-11
SPI Slave Mode Switching Parameters (SPICLK = input, SPISIMO = input, and SPISOMI = output)
5.9.4.4
Typical Interface Protocol Diagram (Slave Mode)
5.9.5
LVDS Interface Configuration
5.9.5.1
LVDS Interface Timings
5.9.6
General-Purpose Input/Output
Table 5-13
Switching Characteristics for Output Timing versus Load Capacitance (CL)
5.9.7
Controller Area Network Interface (DCAN)
Table 5-14
Dynamic Characteristics for the DCANx TX and RX Pins
5.9.8
Serial Communication Interface (SCI)
Table 5-15
SCI Timing Requirements
5.9.9
Inter-Integrated Circuit Interface (I2C)
Table 5-16
I2C Timing Requirements
5.9.10
Quad Serial Peripheral Interface (QSPI)
Table 5-17
QSPI Timing Conditions
Table 5-18
Timing Requirements for QSPI Input (Read) Timings
Table 5-19
QSPI Switching Characteristics
5.9.11
JTAG Interface
Table 5-20
JTAG Timing Conditions
Table 5-21
Timing Requirements for IEEE 1149.1 JTAG
Table 5-22
Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
5.9.12
Camera Serial Interface (CSI)
Table 5-23
CSI Switching Characteristics
6
Detailed Description
6.1
Overview
6.2
Functional Block Diagram
6.3
External Interfaces
6.4
Subsystems
6.4.1
RF and Analog Subsystem
6.4.1.1
Clock Subsystem
6.4.1.2
Transmit Subsystem
6.4.1.3
Receive Subsystem
6.4.1.4
Radio Processor Subsystem
6.4.2
Master (Control) System
6.4.3
Host Interface
6.5
Accelerators and Coprocessors
6.6
Other Subsystems
6.6.1
A2D Data Format Over CSI2 Interface
6.6.2
ADC Channels (Service) for User Application
Table 6-2
GP-ADC Parameter
6.7
Identification
6.8
Boot Modes
6.8.1
Flashing Mode
6.8.2
Functional Mode
7
Applications, Implementation, and Layout
7.1
Application Information
7.2
Reference Schematic
7.3
Layout
7.3.1
Layout Guidelines
7.3.2
Layout Example
7.3.3
Stackup Details
8
Device and Documentation Support
8.1
Device Nomenclature
8.2
Tools and Software
8.3
Documentation Support
8.4
Community Resources
8.5
Trademarks
8.6
Electrostatic Discharge Caution
8.7
Export Control Notice
8.8
Glossary
9
Mechanical, Packaging, and Orderable Information
9.1
Packaging Information
1.1
Features
FMCW Transceiver
Integrated PLL, Transmitter, Receiver, Baseband, and A2D
76- to 81-GHz Coverage With 4-GHz Continuous Bandwidth
Four Receive Channels
Three Transmit Channels (Two Can be Used Simultaneously)
Ultra-Accurate Chirp Engine Based on Fractional-N PLL
TX Power: 12 dBm
RX Noise Figure:
14 dB (76 to 77 GHz)
15 dB (77 to 81 GHz)
Phase Noise at 1 MHz:
–95 dBc/Hz (76 to 77 GHz)
–93 dBc/Hz (77 to 81 GHz)
Built-in Calibration and Self-Test
ARM®Cortex®-R4F-Based Radio Control System
Built-in Firmware (ROM)
Self-calibrating System Across Frequency and Temperature
On-Chip Programmable Core for Embedded User Application
Integrated Cortex®-R4F Microcontroller Clocked at 200 MHz
On-Chip Bootloader Supports Autonomous Mode (Loading User Application From QSPI Flash Memory)
Integrated Peripherals
Internal Memories With ECC
Radar Hardware Accelerator (FFT, Log-magnitude Computations, and others)
Integrated Timers (Watch Dog and up to Four 32-Bit or Two 64-Bit Timers)
I2C (Master and Slave Modes Supported)
Two SPI Ports
CAN Port
Up to Six General-Purpose ADC Ports
High-Speed Data Interface to Support Distributed Applications
Host Interface
Control Interface With External Processor Over SPI
Data Interface With External Processor Over MIPI D-PHY and CSI2 V1.1
Interrupts for Fault Reporting
IWR1443 Advanced Features
Embedded Self-monitoring With No Host Processor Involvement
Complex Baseband Architecture
Embedded Interference Detection Capability
Power Management
Built-in LDO Network for Enhanced PSRR
I/Os Support Dual Voltage 3.3 V/1.8 V
Clock Source
Supports External Oscillator at 40 MHz
Supports Externally Driven Clock (Square/Sine) at 40 MHz
Easy Hardware Design
0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
Small Solution Size
Operating Conditions
Junction Temp Range: –40°C to 105°C