SWRS225E February 2019 – December 2024 CC3135MOD
PRODUCTION DATA
The SimpleLink device requires the UART configuration described in Table 7-11.
| PROPERTY | SUPPORTED CC3135 CONFIGURATION |
|---|---|
| Baud rate | 115200bps, no auto-baud rate detection, can be changed by the host up to 3Mbps using a special command |
| Data bits | 8 bits |
| Flow control | CTS/RTS |
| Parity | None |
| Stop bits | 1 |
| Bit order | Least significant bit (LSB) first |
| Host interrupt polarity | Active high |
| Host interrupt mode | Rising edge or level 1 |
| Endianness | Little-endian only(1) |