SWRS227C March   2020  – December 2024 CC3130

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Functional Block Diagram
  6. Device Comparison
    1. 5.1 Related Products
  7. Pin Configuration and Functions
    1. 6.1 Pin Diagram
    2. 6.2 Pin Attributes
    3. 6.3 Signal Descriptions
      1.      12
    4. 6.4 Connections for Unused Pins
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Power-On Hours (POH)
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Current Consumption Summary
    6. 7.6  TX Power Control
    7. 7.7  Brownout and Blackout Conditions
      1. 7.7.1 Brownout and Blackout Voltage Levels
    8. 7.8  Electrical Characteristics for DIO Pins
      1. 7.8.1 Electrical Characteristics: DIO Pins Except 52 and 53
      2. 7.8.2 Electrical Characteristics: DIO Pins 52 and 53
    9. 7.9  Electrical Characteristics for Pin Internal Pullup and Pulldown
    10. 7.10 WLAN Receiver Characteristics
      1.      28
    11. 7.11 WLAN Transmitter Characteristics
      1.      30
    12. 7.12 WLAN Transmitter Out-of-Band Emissions
      1. 7.12.1 WLAN 2.4GHz Filter Requirements
    13. 7.13 BLE/2.4GHz Radio Coexistence and WLAN Coexistence Requirements
    14. 7.14 Thermal Resistance Characteristics for RGK Package
    15. 7.15 Timing and Switching Characteristics
      1. 7.15.1 Power Supply Sequencing
      2. 7.15.2 Device Reset
      3. 7.15.3 Reset Timing
        1. 7.15.3.1 nRESET (32-kHz Crystal)
        2. 7.15.3.2 First-Time Power-Up and Reset Removal Timing Requirements (32kHz Crystal)
        3. 7.15.3.3 nRESET (External 32kHz Crystal)
          1. 7.15.3.3.1 First-Time Power-Up and Reset Removal Timing Requirements (External 32kHz Crystal)
      4. 7.15.4 Wakeup from HIBERNATE Mode
        1. 7.15.4.1 nHIB Timing Requirements
      5. 7.15.5 Clock Specifications
        1. 7.15.5.1 Slow Clock Using Internal Oscillator
          1. 7.15.5.1.1 RTC Crystal Requirements
        2. 7.15.5.2 Slow Clock Using an External Clock
          1. 7.15.5.2.1 External RTC Digital Clock Requirements
        3. 7.15.5.3 Fast Clock (Fref) Using an External Crystal
          1. 7.15.5.3.1 WLAN Fast-Clock Crystal Requirements
        4. 7.15.5.4 Fast Clock (Fref) Using an External Oscillator
          1. 7.15.5.4.1 External Fref Clock Requirements (–40°C to +85°C)
      6. 7.15.6 Interfaces
        1. 7.15.6.1 Host SPI Interface Timing
          1. 7.15.6.1.1 Host SPI Interface Timing Parameters
        2. 7.15.6.2 Flash SPI Interface Timing
          1. 7.15.6.2.1 Flash SPI Interface Timing Parameters
        3. 7.15.6.3 DIO Interface Timing
          1. 7.15.6.3.1 DIO Output Transition Time Parameters (Vsupply = 3.3V)
            1. 7.15.6.3.1.1 DIO Output Transition Times (Vsupply = 3.3V) #GUID-01C4FDBB-69B0-4F3E-AD14-CDACB1CFA3A4/SWAS03298470_
          2. 7.15.6.3.2 DIO Input Transition Time Parameters
            1. 7.15.6.3.2.1 DIO Input Transition Time Parameters
    16. 7.16 External Interfaces
      1. 7.16.1 SPI Flash Interface
      2. 7.16.2 SPI Host Interface
      3. 7.16.3 Host UART Interface
        1. 7.16.3.1 5-Wire UART Topology
        2. 7.16.3.2 4-Wire UART Topology
        3. 7.16.3.3 3-Wire UART Topology
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Device Features
      1. 8.2.1 WLAN
      2. 8.2.2 Network Stack
      3. 8.2.3 Security
      4. 8.2.4 Host Interface and Driver
      5. 8.2.5 System
    3. 8.3 Power-Management Subsystem
      1. 8.3.1 VBAT Wide-Voltage Connection
    4. 8.4 Low-Power Operating Modes
      1. 8.4.1 Low-Power Deep Sleep
      2. 8.4.2 Hibernate
      3. 8.4.3 Shutdown
    5. 8.5 Memory
      1. 8.5.1 External Memory Requirements
    6. 8.6 Restoring Factory Default Configuration
    7. 8.7 Hostless Mode
  10. Applications, Implementation, and Layout
    1. 9.1 Application Information
      1. 9.1.1 BLE/2.4GHz Radio Coexistence
      2. 9.1.2 Antenna Selection
      3. 9.1.3 Typical Application
    2. 9.2 PCB Layout Guidelines
      1. 9.2.1 General PCB Guidelines
      2. 9.2.2 Power Layout and Routing
        1. 9.2.2.1 Design Considerations
      3. 9.2.3 Clock Interface Guidelines
      4. 9.2.4 Digital Input and Output Guidelines
      5. 9.2.5 RF Interface Guidelines
  11. 10Device and Documentation Support
    1. 10.1 Tools and Software
    2. 10.2 Firmware Updates
    3. 10.3 Device Nomenclature
    4. 10.4 Documentation Support
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information
      2. 12.1.2 Tape and Reel Information

Hostless Mode

The SimpleLink™ Wi-Fi® CC3130 device incorporates a scripting ability that enables offloading of simple tasks from the host processor. Using simple and conditional scripts, repetitive tasks can be handled internally, which allows the host processor to remain in a low-power state. In some cases where the scripter is being used to send packets, it reduces code footprint and memory consumption. The if-this-then-that style of conditioning can include anything from GPIO toggling to transmitting packets.

The conditional scripting abilities can be divided into conditions and actions. The conditions define when to trigger actions. Only one action can be defined per condition, but multiple instances of the same condition may be used, so in effect, multiple actions can be defined for a single condition. In total, 16 condition and action pairs can be defined. The conditions can be simple, or complex using subconditions (using a combinatorial AND condition between them). The actions are divided into two types, those that can occur during runtime and those that can occur only during the initialization phase.

The following actions can only be performed when triggered by the preinitialization condition:

  • Set roles AP, station, P2P, and tag modes
  • Delete all stored profiles
  • Set connection policy
  • Hardware GPIO indication allows an I/O to be driven directly from the WLAN core hardware to indicate internal signaling.

The following actions may be activated during runtime:

  • Send transceiver packet
  • Send UDP packet
  • Send TCP packet
  • Increment counter increments one of the user counters by 1
  • Set counter allows setting a specific value to a counter
  • Timer control
  • Set GPIO allows GPIO output from the device using the internal networking core
  • Enter Hibernate state

Note:

Consider the following limitations:

  • Timing cannot be ensured when using the network scripter because some variable latency will apply depending on the utilization of the networking core.
  • The scripter is limited to 16 pairs of conditions and reactions.
  • Both timers and counters are limited to eight instances each. Timers are limited to a resolution of 1 second. Counters are 32 bits wide.
  • Packet length is limited to the size of one packet and the number of possible packet tokens is limited to 8.