SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Figure 7-10 shows the timing diagram for the I2S transmit mode.
Figure 7-10 I2S Transmit Mode Timing DiagramTable 7-17 lists the timing parameters for the I2S transmit mode.
| ITEM | NAME | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| T1 | fclk(1) | Clock frequency | 9.216 | MHz | |
| T2 | tLP(1) | Clock low period | 1/2 fclk | ns | |
| T3 | tHT(1) | Clock high period | 1/2 fclk | ns | |
| T4 | tOH(1) | TX data hold time | 22 | ns |