SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| CIN | Pin capacitance | 4 | pF | |||||
| VIH | High-level input voltage | 0.65 × VDD | VDD + 0.5 V | V | ||||
| VIL | Low-level input voltage | –0.5 | 0.35 × VDD | V | ||||
| IIH | High-level input current | 5 | nA | |||||
| IIL | Low-level input current | 5 | nA | |||||
| VOH | High-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.8 | V | ||||
| IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
| IL = 6 mA; configured I/O drive strength = 6 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; 2.3 V ≤ VDD < 2.4 V | VDD × 0.75 | |||||||
| VOL | Low-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | V | ||||
| IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
| IL = 6 mA; configured I/O drive strength = 6 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; 2.3 V ≤ VDD < 2.4 V | VDD × 0.25 | |||||||
| IOH | High-level source current, | 2-mA drive | 2 | mA | ||||
| 4-mA drive | 4 | |||||||
| 6-mA drive | 6 | |||||||
| IOL | Low-level sink current, | 2-mA drive | 2 | mA | ||||
| 4-mA drive | 4 | |||||||
| 6-mA drive | 6 | |||||||
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| CIN | Pin capacitance | 7 | pF | |||||
| VIH | High-level input voltage | 0.65 × VDD | VDD + 0.5 V | V | ||||
| VIL | Low-level input voltage | –0.5 | 0.35 × VDD | V | ||||
| IIH | High-level input current | 50 | nA | |||||
| IIL | Low-level input current | 50 | nA | |||||
| VOH | High-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.8 | V | ||||
| IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
| IL = 6 mA; configured I/O drive strength = 6 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; 2.3 V ≤ VDD < 2.4 V | VDD × 0.75 | |||||||
| VOL | Low-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | V | ||||
| IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
| IL = 6 mA; configured I/O drive strength = 6 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; 2.3 V ≤ VDD < 2.4 V | VDD × 0.25 | |||||||
| IOH | High-level source current, VOH = 2.4 | 2-mA drive | 1.5 | mA | ||||
| 4-mA drive | 2.5 | |||||||
| 6-mA drive | 3.5 | |||||||
| IOL | Low-level sink current, | 2-mA drive | 1.5 | mA | ||||
| 4-mA drive | 2.5 | |||||||
| 6-mA drive | 3.5 | |||||||
| VIL | nRESET | 0.6 | V | |||||