SWRS246D November 2020 – May 2025 AWR6843AOP
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Receiver | Effective isotropic noise figure (EINF) | 60 to 64 GHz | 9 | dB | ||
| IF bandwidth(1) | 10 | MHz | ||||
| ADC sampling rate (real) | 25 | Msps | ||||
| ADC sampling rate (complex 1x) | 12.5 | Msps | ||||
| ADC resolution | 12 | Bits | ||||
| Idle Channel Spurs | –90 | dBFS | ||||
| Transmitter | Single transmitter effective isotropic radiated power (EIRP) | 16 | dBm | |||
| Power backoff range | 26 | dB | ||||
| Clock subsystem | Frequency range | 60 | 64 | GHz | ||
| Ramp rate | 250 | MHz/µs | ||||
| Phase noise at 1-MHz offset | 60 to 64 GHz | –93 | dBc/Hz | |||
| Available HPF Corner Frequencies (kHz) | |
| HPF1 | HPF2 |
| 175, 235, 350, 700 | 350, 700, 1400, 2800 |