SWRS256A March 2022 – April 2025 CC1311R3
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General parameters | ||||||
| Max output power | 433.92 MHz, without BOOST (VDDR = 1.7 V) | 13 | dBm | |||
| Output power programmable range | 433.92 MHz, without BOOST (VDDR = 1.7 V) | 24 | dB | |||
| Output power variation over temperature |
+13 dBm setting. 433.92 MHz Over recommended temperature operating range |
±1.5 | dB | |||
| Spurious emissions and harmonics | ||||||
| Spurious emissions (excluding harmonics)(2) | 30 MHz to 1 GHz | +10 dBm setting ETSI restricted bands |
< -54 | dBm | ||
| +10 dBm setting ETSI outside restricted bands |
< -36 | dBm | ||||
| 1 GHz to 12.75 GHz (outside ETSI restricted bands) |
+10 dBm setting measured in 1 MHz bandwidth (ETSI) |
< -30 | dBm | |||
| Spurious emissions out-of-band, 429 MHz(2) | Outside the necessary requency band (ARIB T-67) |
+10 dBm setting | < -26 | dBm | ||
| 710 MHz to 900 MHz (ARIB T-67) |
+10 dBm setting | < -55 | dBm | |||
| 900 MHz to 915 MHz (ARIB T-67) |
+10 dBm setting | < -55 | dBm | |||
| 930 MHz to 1000 MHz (ARIB T-67) |
+10 dBm setting | < -55 | dBm | |||
| 1000 MHz to 1215 MHz (ARIB T-67) |
+10 dBm setting | < -45 | dBm | |||
| Above 1215 MHz (ARIB T-67) |
+10 dBm setting | < -30 | dBm | |||
| Harmonics | Second harmonic | +13 dBm setting, 433 MHz | < -36 | dBm | ||
| Harmonics | Third harmonic | +13 dBm setting, 433 MHz | < -30 | dBm | ||
| Harmonics | Fourth harmonic | +13 dBm setting, 433 MHz | < -30 | dBm | ||
| Harmonics | Fifth harmonic | +13 dBm setting, 433 MHz | < -30 | dBm | ||