SWRS266B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Iradio | Radio receive current, 868MHz | 5.8 | mA | |||
| Iradio | Radio receive current, 2.44GHz (BLE) | VDDS = 3.0V | 6.9 | mA | ||
| Iradio | Radio
transmit current Sub-1GHz PA |
0dBm output power
setting 868MHz |
9.5 | mA | ||
| Radio
transmit current Sub-1GHz PA |
+10dBm output
power setting 868MHz |
14.1 | mA | |||
| Radio
transmit current Sub-1GHz PA |
+14dBm output
power setting 868MHz |
25.8 | mA | |||
| Iradio | Radio transmit
current 2.4GHz PA (BLE) |
0dBm output power setting, VDDS = 3.0V | 7.1 | mA | ||
| Radio transmit
current 2.4GHz PA (BLE) |
+5dBm output power
setting 2440MHz, VDDS = 3.0V |
9.6 | mA | |||