SWRS295B December   2022  – March 2025 AWRL6432

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
    1. 5.1 Related Products
  7. 6 Terminal Configurations and Functions
    1. 6.1 Pin Diagrams
    2. 6.2 Signal Descriptions
      1.      11
      2.      12
      3.      13
      4.      14
      5.      15
      6.      16
      7.      17
      8.      18
      9.      19
      10.      20
      11.      21
      12.      22
      13.      23
      14.      24
      15.      25
      16.      26
      17.      27
    3.     28
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Power-On Hours (POH)
    4. 7.4  Recommended Operating Conditions
    5. 7.5  VPP Specifications for One-Time Programmable (OTP) eFuses
      1. 7.5.1 Recommended Operating Conditions for OTP eFuse Programming
      2. 7.5.2 Hardware Requirements
      3. 7.5.3 Impact to Your Hardware Warranty
    6. 7.6  Power Supply Specifications
      1. 7.6.1 Power Optimized 3.3V I/O Topology
      2. 7.6.2 BOM Optimized 3.3V I/O Topology
      3. 7.6.3 Power Optimized 1.8V I/O Topology
      4. 7.6.4 BOM Optimized 1.8V I/O Topology
      5. 7.6.5 System Topologies
        1. 7.6.5.1 Power Topologies
          1. 7.6.5.1.1 BOM Optimized Mode
          2. 7.6.5.1.2 Power Optimized Mode
      6. 7.6.6 Internal LDO output decoupling capacitor and layout conditions for BOM optimized topology
        1. 7.6.6.1 Single-capacitor rail
          1. 7.6.6.1.1 1.2V Digital LDO
        2. 7.6.6.2 Two-capacitor rail
          1. 7.6.6.2.1 1.2V RF LDO
          2. 7.6.6.2.2 1.2V SRAM LDO
          3. 7.6.6.2.3 1.0V RF LDO
      7. 7.6.7 Noise and Ripple Specifications
    7. 7.7  Power Save Modes
      1. 7.7.1 Typical Power Consumption Numbers
    8. 7.8  Peak Current Requirement per Voltage Rail
    9. 7.9  RF Specification
    10. 7.10 Supported DFE Features
    11. 7.11 CPU Specifications
    12. 7.12 Thermal Resistance Characteristics
    13. 7.13 Timing and Switching Characteristics
      1. 7.13.1  Power Supply Sequencing and Reset Timing
      2. 7.13.2  Synchronized Frame Triggering
      3. 7.13.3  Input Clocks and Oscillators
        1. 7.13.3.1 Clock Specifications
      4. 7.13.4  MultiChannel buffered / Standard Serial Peripheral Interface (McSPI)
        1. 7.13.4.1 McSPI Features
        2. 7.13.4.2 SPI Timing Conditions
        3. 7.13.4.3 SPI—Controller Mode
          1. 7.13.4.3.1 Timing and Switching Requirements for SPI - Controller Mode
          2. 7.13.4.3.2 Timing and Switching Characteristics for SPI Output Timings—Controller Mode
        4. 7.13.4.4 SPI—Peripheral Mode
          1. 7.13.4.4.1 Timing and Switching Requirements for SPI - Peripheral Mode
          2. 7.13.4.4.2 Timing and Switching Characteristics for SPI Output Timings—Secondary Mode
      5. 7.13.5  RDIF Interface Configuration
        1. 7.13.5.1 RDIF Interface Timings
        2. 7.13.5.2 RDIF Data Format
      6. 7.13.6  LIN
      7. 7.13.7  General-Purpose Input/Output
        1. 7.13.7.1 Switching Characteristics for Output Timing versus Load Capacitance (CL)
      8. 7.13.8  Controller Area Network - Flexible Data-rate (CAN-FD)
        1. 7.13.8.1 Dynamic Characteristics for the CANx TX and RX Pins
      9. 7.13.9  Serial Communication Interface (SCI)
        1. 7.13.9.1 SCI Timing Requirements
      10. 7.13.10 Inter-Integrated Circuit Interface (I2C)
        1. 7.13.10.1 I2C Timing Requirements
      11. 7.13.11 Quad Serial Peripheral Interface (QSPI)
        1. 7.13.11.1 QSPI Timing Conditions
        2. 7.13.11.2 Timing Requirements for QSPI Input (Read) Timings
        3. 7.13.11.3 QSPI Switching Characteristics
      12. 7.13.12 JTAG Interface
        1. 7.13.12.1 JTAG Timing Conditions
        2. 7.13.12.2 Timing Requirements for IEEE 1149.1 JTAG
        3. 7.13.12.3 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Subsystems
      1. 8.3.1 RF and Analog Subsystem
      2. 8.3.2 Clock Subsystem
      3. 8.3.3 Transmit Subsystem
      4. 8.3.4 Receive Subsystem
      5. 8.3.5 Processor Subsystem
      6. 8.3.6 Automotive Interface
      7. 8.3.7 Host Interface
      8. 8.3.8 Application Subsystem Cortex-M4F
      9. 8.3.9 Hardware Accelerator (HWA1.2) Features
        1. 8.3.9.1 Hardware Accelerator Feature Differences Between HWA1.1 and HWA1.2
    4. 8.4 Other Subsystems
      1. 8.4.1 GPADC Channels (Service) for User Application
      2. 8.4.2 GPADC Parameters
    5. 8.5 Memory Partitioning Options
    6. 8.6 Boot Modes
  10. 9 Monitoring and Diagnostics
  11. 10Applications, Implementation, and Layout
    1. 10.1 Application Information
    2. 10.2 Reference Schematic
  12. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Tools and Software
    3. 11.3 Documentation Support
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

The AWRL6432 mmWave Sensor device is an integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band and is partitioned into mainly four power domains:

  • RF/Analog Sub-System: This block includes all the RF and Analog components required to transmit and receive the RF signals.
  • Front-End Controller sub-System (FECSS): FECSS contains processor ARM Cortex M3, responsible for radar front-end configuration, control, and calibration.
  • Application Sub-System (APPSS): APPSS is where the device implements a user programmable ARM Cortex M4 allowing for custom control and automotive interface applications. Top Sub-System (TOPSS) is part of the APPSS power domain and contains the clocking and power management sub-blocks.
  • Hardware Accelerator (HWA): HWA block supplements the APPSS by offloading common radar processing such as FFT, Constant False Alarm rate (CFAR), scaling, and compression.

AWRL6432 is specifically designed to have separate control for each of the above-mentioned power domains to control the states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like Application image or RF profile retained in such scenarios.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL6432 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, intrusion monitoring, gesture detection, and occupancy detection.

Table 3-1 Packaging Information
PRODUCTION PART NUMBER(1) PACKAGE(2) BODY SIZE(3) TRAY / TAPE AND REEL

DESCRIPTION

AWRL6432BDBGAMFRQ1

AMF (FCCSP, 102)

6.45mm x 6.45mm

Tape and Reel

Automotive production variant. Functional Safety compliant. High quantity
AWRL6432BDBGAMFQ1

AMF (FCCSP, 102)

6.45mm x 6.45mm

Tray

Automotive production variant. Functional Safety compliant. Low quantity
AWRL6432BDBAAMFRQ1 AMF (FCCSP, 102) 6.45mm x 6.45mm Tape and Reel Automotive production variant. Functional Safety compliant. High quantity. Authenticated Boot capable.
AWRL6432BDBAAMFQ1

AMF (FCCSP, 102)

6.45mm x 6.45mm Tray Automotive production variant. Functional Safety compliant. Low quantity. Authenticated Boot capable
For more information, see Device Nomenclature
The package size (length × width) is a nominal value and includes pins, where applicable.