SWRS300 September 2026 CC1404P
ADVANCE INFORMATION
The CC1404P radio supports a wide range of modulation formats, using a set of hardware accelerators with combined modem firmware that covers a wide array of standards and proprietary modulation formats.
Feature Support gives a simplified overview of features of the various radio formats available in ROM. Other radio formats may be available in the form of radio firmware patches or programs through the Software Development Kit (SDK) and may combine features in a different manner, as well as add other features.
| FEATURE | 2/4-(G)FSK MODEM (ALL devices) |
O-QPSK MODEM (CC1404P/07P) |
OFDM MODEM (CC1407P) |
SimpleLink™ Long Range (All devices) |
|---|---|---|---|---|
| Programmable preamble, sync word, and CRC | Yes | Yes |
Fixed |
Fixed |
| Programmable receive bandwidth | Yes | Yes |
No |
Yes |
| Data / Symbol rate(3) | ≤ 1000kbps (2 (G)FSK)) ≤ 1200kbps(4 (G)FSK)) ≤ 32.768kbps(OOK) |
≤ 100ksps | 12.5kbps to 2400kbps |
≤ 20ksps |
| Modulation format | 2-(G)FSK, 4-(G)FS K, OOK |
O-QPSK |
OFDM |
2-(G)FSK |
|
Supported standards |
SUN FSK, Wi-SUN |
SUN O-QPSK |
SUN OFDM, Wi-SUN |
|
| Dual Sync Word | Yes |
No |
No | No |
| Carrier Sense(1)(2) | Yes |
Yes |
Yes |
No |
| Preamble Detection(2) | Yes | Yes |
No |
No |
| Data Whitening | Yes | Yes |
Yes |
Yes |
| Digital RSSI | Yes | Yes | Yes | Yes |
| CRC filtering | Yes | Yes | Yes | Yes |
| Direct-sequence spread spectrum (DSSS) | No | No | No | 1:2 1:4 1:8 |
| Forward error correction (FEC) |
Yes |
Yes |
Yes |
Yes |