SWRU359F September 2015 – December 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
Table 6-1 lists the bill of materials.
| 1 | TI WL1835 Wi-Fi/Bluetooth Module | WL18MODGB | U1 |
| 2 | XOSC 3225 / 32.768 kHz / 1.8 V / ±50 ppm | 7XZ3200005 | OSC1 |
| 3 | ANT / Chip / 2.4 GHz, 5 GHz / Peak Gain >5 dBi | ANT016008LCD2442MA1 | ANT1, ANT2 |
| 4 | CON Male 1x2 / Pitch | P301-SGP-040/028-02 | J1, J3, J4 |
| 5 | DC JUMPER / PITCH 2.0 mm | CMJ-20BB | J1, J3 |
| 6 | Mini RF Header Receptacle | U.FL-R-SMT-1(10) | J5, J6 |
| 7 | IND 0402 / 1.1 nH / ±0.05 nH / SMD | LQP15MN1N1W02 | L1 |
| 8 | IND 0402 / 1.5 nH / ±0.05 nH / SMD | LQP15MN1N5W02 | L2 |
| 9 | CAP 0402 / 1.2 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H1R2BB01 | C11 |
| 10 | CAP 0402 / 2.2 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H2R2BB01 | C9 |
| 11 | CAP 0402 / 4 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H4R0BB01 | C14 |
| 12 | CAP 0402 / 8 pF / 50 V / C0G / ±0.1 pF | GJM1555C1H8R0BB01 | C13 |
| 13 | CAP 0402 / 10 pF / 50 V / NPO / ±5% | 0402N100J500LT | C7, C8 |
| 14 | CAP 0402 / 0.1 µF / 6.3 V / X7R / ±10% | 0402B104K100CT | C3, C4 |
| 15 | CAP 0402 / 1 µF / 6.3 V / X5R / ±10% / HF | GRM155R60J105KE19D | C1 |
| 16 | CAP 0603 / 10 µF / 6.3 V / X5R / ±20% | C1608X5R0J106M | C2 |
| 17 | RES 0402 / 0R / ±5% | WR04X000 PTL | R1, R2, R3, R4, R5, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R21, R22, R23, R24, R25, R26, R27, R28, R29, R30, R31, R32 |
| 18 | RES 0402 / 10K / ±5% | WR04X103 JTL | R20 |