SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
Figure 5-1 describes a general flow of TCP or UDP connection between a server and a client. The overall flow is almost identical to the Linux implementation. If you have previously been working on networking applications on Linux, this should be very straight forward.
Figure 5-1 Socket Connection Flow