This device is intended only for OEM
integrators under the following conditions:
- The antenna must be installed so
that 20 cm is maintained between the antenna and users.
- The transmitter module cannot be
co-located with any other transmitter or antenna.
- The radio transmitter can operate
only using an antenna of a type and maximum (or lesser) gain approved by TI.
Table 4-1 lists the antennas approved by TI for use with the radio
transmitter along with maximum allowable gain values. Antenna types not included
in the list or having a gain greater than the maximum indicated are strictly
prohibited for use with this transmitter.
Table 4-1 Approved Antenna Types and Maximum Gain Values
| Brand |
Antenna Type |
Model |
2.4 GHz |
4.9 to 5.9 GHz (1) |
| Ethetronics (2) |
PCB |
1000423 |
-0.6 dBi |
4.5 dBi |
| Pulse |
Dipole |
W1039B030 |
1 dBi |
2 dBi |
| LSR |
Rubber Antenna/Dipole |
001-0012 |
2 dBi |
2 dBi |
| 080-0013 |
2 dBi |
2 dBi |
| 080-0014 |
2 dBi |
2 dBi |
| PIFA |
001-0016 |
2.5 dBi |
3 dBi |
| 001-0021 |
2.5 dBi |
3 dBi |
| Laird |
PCB |
CAF94504 |
2 dBi |
4 dBi |
| CAF94505 |
2 dBi |
4 dBi |
| Pulse |
Chip |
W3006 |
3.2 dBi |
4.2 dBi |
| TDK |
Chip |
ANT016008 |
2.4 dBi |
3.96 dBi |
(1) Range is approximate.
(2) Not approved for KCC.
Note: If these conditions cannot be met
(for example, with certain laptop configurations or co-location with another
transmitter), then the FCC/IC authorization is not considered valid and the FCC
ID/IC ID cannot be used on the final product. In these circumstances, the OEM
integrator is responsible for reevaluating the end product (including the
transmitter) and obtaining a separate FCC/IC authorization.