SWRU495C March 2020 – December 2021 CC2564C
The CC256XCQFN-EM can be mounted on TI MCU platforms such as the MSP-EXP432P401R using the BOOST-CCEMADAPTER. The CC256XCQFN-EM EM1/EM2 connectors can also be used with the CC256XEM-STADAPT to mount the CC256XCQFN-EM on other MCU platforms.
All EM I/Os are at 3.3-V levels. Pin assignments are described with respect to the front (CC2564C) side. For example, MODULE_UART_RX refers to the receiving UART RX pin on the CC256xC device that connects to the UART_TX pin on the MCU.
Table 5-1 describes the standard pinout for EM1.
| Pin | EM Adapter Assignment(1) | Pin | EM Adapter Assignment(1) |
|---|---|---|---|
| 1 | GND | 2 | NC |
| 3 | MODULE_UART_CTS | 4 | NC |
| 5 | SLOW_CLK | 6 | NC |
| 7 | MODULE_UART_RX | 8 | NC |
| 9 | MODULE_UART_TX | 10 | NC |
| 11 | NC | 12 | NC |
| 13 | NC | 14 | NC |
| 15 | NC | 16 | NC |
| 17 | NC | 18 | NC |
| 19 | GND | 20 | NC |
Table 5-2 describes the standard pinout for EM2.
| Pin | EM Adapter Assignment(1) | Pin | EM Adapter Assignment(1) |
|---|---|---|---|
| 1 | NC | 2 | GND |
| 3 | NC | 4 | NC |
| 5 | NC | 6 | NC |
| 7 | 3.3 V | 8 | MODULE_AUDIO_DATA_OUT |
| 9 | 3.3 V | 10 | MODULE_AUDIO_DATA_IN |
| 11 | MODULE_AUDIO_FSINK | 12 | NC |
| 13 | NC | 14 | NC |
| 15 | NC | 16 | NC |
| 17 | MODULE_AUDIO_CLK | 18 | MODULE_UART_RTS |
| 19 | nSHUTD | 20 | NC |
For complete evaluation of the audio applications with the MSP432 LaunchPad and STM32 Evaluation boards, the level shifter U4 must be properly configured to ensure proper direction of PCM signals.
More information on the hardware changes required for PCM signals on EM connectors is in the Dual-Mode Bluetooth CC2564C Evaluation Board User's Guide and the CC256XCQFN-EM board design files (schematics and bill of materials).