SWRU553A September 2019 – February 2020 AWR1243 , AWR2243
Each of the 12 TX channels and 16 RX channels (across the four AWRx cascaded radar devices) is routed to an etched antenna element. This antenna array allows for the creation of MIMO and TX-Beamforming array generation, allowing for high angular resolution and longer range detection of targets in a 3D space.
The antenna array axes are defined such that the azimuth axis is along the XZ-plane with azimuth bore-sight along the +Z-axis. Likewise, the elevation axis is along the YZ-plane with elevation bore-sight along the +Z-axis. Antenna patterns presented are relative to these axes as well. The E-plane defined polarization (Phi = 90 in spherical coordinates) being along the YZ-plane and the H-plane being (Phi = 0 in spherical coordinates) along the XZ-plane.
Figure 11. Antenna Axes Definition